Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Toggle Clamps for Manufacturing
and Woodworking

Carr Lane offers a toggle clamp for just about every application. These versatile clamps offer fast, easy workholding. Carr Lane’s complete toggle clamp line includes horizontal- and vertical-handle hold-down clamps, push/pull models, latch-action clamps, toggle pliers and air-powered clamps. All are available in a range of sizes and holding capacities.

Latest in its growing line is an assortment of self-adjusting, push/pull toggle clamps with spring-loaded plungers and latch-action hook clamps with a manual safety lock.

Also new is a range of automotive-type heavy-duty vertical-handle clamps with holding capacities up to 6000 lbs. Designed to deliver both high clamping forces and long service life, these precision steel clamps are available as complete clamp units or basic toggle mechanisms with optional handles, grips, clamping arms and base plates.

Patented automatic toggle clamps feature clamping action which automatically adjusts for different workpiece thicknesses. The horizontal-handle automatic clamp works within a lower profile than its

 

vertical-handle predecessor to consistently clamp varied parts and compensate for wear in long production runs. The unique automatic toggle edge clamp is similar to the other automatic models, but applies force both forward and downward at the same time.

Many toggle clamps from Carr Lane can be ordered in stainless steel as well as standard steel finishes. Mini sizes and clamps for heavy-duty applications are other options, as well as straight or flanged bases and open or solid arms.

View these products
in our online catalog

Send Carr Lane an email requesting more information.

 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.