|
New index plungers from Carr Lane, in straight or tapered versions, are precision, heavy-duty assemblies with a retractable spring-loaded plunger.
In a variety of sizes, both straight and tapered index plungers come in rotary cam versions, with standard or flange mounting, or with a blank machineable end.
Straight index plungers have an entirely cylindrical plunger with a slight radius at the top, used with a straight bushing. A straight plunger provides slightly greater positional accuracy. The tapered version features a 15° taper on the plunger tip with a mating taper on the bushing, making alignment easier.
The standard-mount configuration has a precision ground body with a whistle notch for orientation with a setscrew. Flange mounting is designed for installations where a cross hole for a set screw is not practical. The third version, with the blank machinable end, offers easy adaptation to various actuating devices, including automated setups.
View these products in our online catalog
Send Carr Lane an email requesting more information.
|