|
Carr Lane’s new vertical latch-action clamps, CL-400-PA and CL-500-PA, are made to resist the high expansion forces of polyurethane molds, with clamping forces of 4000 lbs and 7500 lbs. The base and optional latch plate are made of rugged alloy steel, and the clamps are also available in stainless and zinc coatings for extended wear in corrosive environments.
These latch clamps offer quick, economical clamping, with a threaded U bolt for adjustability. For more information, contact Carr Lane Mfg. Co., 4200 Carr Lane Ct., St. Louis, MO 63119, 314/647-6200, www.carrlane.com. |
|
|