|
New adjustable locking hubs, in stainless steel or plastic, are available from Carr Lane Mfg. Co. These high strength hubs are positive locking at exact increments...10 or 15 degrees, depending on the model. Useful as folding and adjustment mechanisms for wheelchairs, the hubs can also act as an end effector on medical equipment to allow the operator to change the angle of operation.
Panels can easily be flipped out of the way with a simple push button activation, improving ergonomics of machine control panels, vehicle workstations and touch screen adjustment. In fact, the hubs allow versatility whenever a design requires adjusting, reclining or folding.
Available in sturdy stainless steel and in lightweight, economical plastic, these robust hubs are compatible with standard tubing, and have varied mounting options.
View these products in our online catalog
Send Carr Lane an email requesting more information.
|