|
Low-profile T-handle toggle clamps are now available in two larger sizes, in both steel and stainless steel. All three sizes are available with an optional safety lock that automatically engages when the clamp is closed, then remains locked until manually disengaged by pushing a lever before opening. This prevents the clamp from being accidentally opened by bumping the handle. Extremely compact, these vertical-handle clamps have holding capacities from 150 to 750 lbs. Look for CL-200-LVTC, CL-300-LVTC, and CL-500-LVTC in the online catalog at www.carrlane.com.
View these products
in our online catalog
Send Carr Lane an email requesting more information.
|
|
|