Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Pressure-Reducing Valves
New Valves Allow
Flexibility in Pressures

New pressure-reducing valves from SWIFTSURE allow operating a single clamp, or group of clamps, at a lower hydraulic pressure than the rest of the fixture's clamping elements. These valves can also be used to facilitate the operation of multiple fixtures at different pressure settings, using just one hydraulic power unit.

Three new designs are available — cartridge type, pipe connection type and manifold-mounted type. All can be used on pallet fixtures disconnected from a power source, since no return line is needed. The output pressure setting range on the new valves is 450 to 5500 psi, with a maximum operating pressure of 7500 psi.

By adjusting the downstream pressure, fine tuning of the clamping force is allowed for selected components while keeping others at full pressure. The reduced pressure is held to an exact setting, regardless of the input pressure to these rugged valves, which have a zero leakage poppet design.

View these products
in our online catalog

Send Carr Lane an email requesting more information.

 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.