|
New heavy-duty, push/pull toggle clamps from Carr Lane have a 2500 lb. holding capacity and are available with an optional safety lock, CL-350-LSPC. The clamps have an extremely low profile and a rugged forged steel flanged base, with a 2" plunger travel. The optional safety lock remains locked until manually disengaged by pressing the lever before opening. This prevents the clamp from being accidentally opened by bumping the handle.
View these products in our online catalog
Send Carr Lane an email requesting more information.
|