|
New Hydraulic Rotary Valve Couplings from Carr Lane Roemheld allow maximum productivity on rotary indexing machinery with an independent load/unload station. Handling multiple circuits, these couplings allow unloading and reloading while other stations remain clamped. Automatic control of different operations at each station is obtainable with this coupling, available single and double acting at up to 7500 psi.
Standard Rotary Valve Couplings are available in hydraulic and pneumatic versions for 2 to 8 stations, but specials are available for any number of stations, and multiple circuits per station.
View these products in our online catalog
For more information, check out www.clrh.com. |