Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Slide Pivot Clamp
New Slide Pivot Clamp Provides
High Clamping Force In Minimum Space

The new slide pivot clamp from Carr Lane Roemheld is particularly suited for clamping on machines when high clamping forces are required with reduced space availability. Double acting, this high efficiency clamp allows workpieces to be inserted from above without any impediments, since the clamping lever can be moved into small recesses. The piston force is transferred by 180ยบ by the clamping lever and is available as clamping force with virtually no loss of efficiency.

Available in three sizes, this clamp has a maximum operating pressure of 7500 psi.

View these products
in our online catalog

For more information, contact Carr Lane Roemheld at engr@clrh.com or visit www.clrh.com.

 
 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.