Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Unrestricted Workpiece Loading
and Unloading

New Swing Clamps Offer Position Control

New hydraulic swing clamps from Carr Lane Roemheld have a protruding actuating rod which allows position control outside the work area by electrical or pneumatic controls.

Fixtures can be clamped with unrestricted workpiece loading and unloading, and the clamp is ideal for use with handling systems, transfer lines, test systems for motors or gears, automatic manufacturing systems and assembly lines.

The clamp has a reinforced swing mechanism that endures collision of the clamping arm with the workpiece during clamping up to 1500 psi, maintaining the angular position of the clamping arm with no overload protection device.

The new clamps, which have a maximum operating pressure of 7500 psi, are available in three styles as mounting options — threaded body, bottom flange and top flange.

View these products
in our online catalog

For more information, check out www.clrh.com.

 

 

Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.