Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Mini-Size Edge Clamps (Tiny Vises)
New Mini-Size Edge Clamps Deliver
Secure Clamping

New patented Tiny Vise™ edge clamps from Carr Lane offer strong clamping action in a mini size. Ideal for fixturing small parts, the unique clamps provide both horizontal clamping force and downward thrust to prevent workpieces from lifting.

Tiny Vise edge clamps are available in a wide range of sizes, from a miniature #8-32 thread size up to a powerful 1"-8 thread with 2,500 lbs. clamping force. Force is quickly applied by positive screw action with the turn of a hex wrench. One face of the clamps is serrated for maximum grip, while the opposite face is smooth to avoid marring finished parts.

A double edge version of the Tiny Vise clamps allows clamping two workpieces at the same time. Unlike other similar clamps, they have floating thrust washers which compensate for size variation in workpieces and securely clamp multiple parts with equal force. Double edge Tiny Vises can be ordered with two serrated jaws or two smooth jaws, in a range of sizes from 5/16 -18 to 1"-8 thread size. Clamping forces range from 1,500 to 12,000 lbs.

View these products
in our online catalog

Send Carr Lane an email requesting more information.

 
 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.