|
Carr Lane has introduced several new toggle clamps with a built-in safety lock. These latch-action clamps have a lock which automatically engages when the clamp is closed, then remains locked until manually disengaged by pressing a lever before opening. The safety lock prevents the latch clamp from being accidentally opened by bumping the handle.
Available in four sizes, from 700 to 7500 lbs holding capacity. These new models, CL-200-LPA, CL-300-LPA, CL-400-LPA, and CL-500-LPA, all have a threaded U bolt for adjustability and a matching latch plate. Made of durable high-grade steel (also available in stainless steel). All Carr Lane toggle clamps have a comfortable handle grip.
View these products in our online catalog
Send Carr Lane an email requesting more information.
|