Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Scissor-Lok Plate Lifting Hoist Ring System

Carr Lane's new plate lifting hoist ring system has a load capacity of 10,000 lbs. The totally removable shackle assembly allows the plate surface to remain totally free of obstructions. The hoist ring's flat base is permanently installed by cutting a hole in the plate and welding in place, flush with the surface. The forged alloy-steel shackle pivots a full 180 degrees, but does not rotate, and is made to be installed so that the lifting force is applied in the pivoting direction. Patent pending.

View these products
in our online catalog

Send Carr Lane an email requesting more information.

 
 
Back To Article Page  
Carr Lane Manufacturing Co.
Phone: (314) 647-6200
Fax: (314) 647-5736
Email Carr Lane
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.