Contact Carr Lane CAD/CAM Drawings About Carr Lane Free Print Catalog Reference Materials Online Catalog Distributors New Items Home

Thread Sizes and Tap Drills (METRIC)

Thread
Size*
Basic
Major
Diameter
Tap
Drill Size**
M1.6x0.35 0.063 1.25mm or #55
M2x0.4 0.0787 1.60mm or #52
M2.5x0.45 0.0984 2.05mm or #46
M3x0.5 0.1181 2.50mm or #39
M3.5x0.6 0.1378 2.90mm or #32
M4x0.7 0.1575 3.30mm or #30
M5x0.8 0.1969 4.20mm or #19
M6x1 0.2362 5.00mm or #8
M8x1.25 0.315 6.8mm or H
M8x1 0.315 7.00mm or J
M10x1.5 0.3937 8.50mm or R
M10x1.25 0.3937 8.80mm or 11/32
M12x1.75 0.4724 10.20mm or 13/32
M12x1.25 0.4724 10.80mm or 27/64
M14x2 0.5512 12.00mm or 15/32
M14x1.5 0.5512 12.50mm or 1/2
M16x2 0.6299 14.00mm or 35/64
M16x1.5 0.6299 14.50mm or 37/64
M18x2.5 0.7087 15.50mm or 39/64
M18x1.5 0.7087 16.50mm or 21/32
M20x2.5 0.7874 17.50mm or 11/16
M20x1.5 0.7874 18.50mm or 47/64
M22x2.5 0.8661 19.50mm or 49/64
M22x1.5 0.8661 20.50mm or 13/16
M24x3 0.9449 21.00mm or 53/64
M24x2 0.9449 22.00mm or 7/8
M27x3 1.063 24.00mm or 15/16
M27x2 1.063 25.00mm or 1

*Coarse series shown in bold.
  Pitch callout not required on metric coarse series.
**Closest size for 75% theoretical thread.
Carr Lane Manufacturing Co., 4200 Carr Lane Ct., P.O. Box 191970, St. Louis, MO 63119-7970 USA
Copyright © Carr Lane Manufacturing Co. All Right Reserved.
Contact Carr Lane

Powered by Carr Lane Advertising, L.L.C.