USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

T PINS

 


USA
PART NO. A
DIA
B C D
DIA
E
NOMINAL ACTUAL
CL-0-TP 1/8 .1250 2-1/2 1-1/2 1/4 1/4
CL-41-TP #30 .1285 3
CL-00-TP 5/32 .1562 3-1/2 2-1/2 5/16 1/4
CL-1-TP 3/16 .1875 3
CL-21-TP 4
CL-2-TP 6
CL-3-TP #11 .1910 3
CL-23-TP 4
CL-4-TP 6
CL-43-TP #10 .1935 3
CL-20-TP #9 .1960 3
CL-44-TP 7/32 .2188 3 2-1/2 3/8 3/8
CL-38-TP 1/4 .2500 2
CL-5-TP 3
CL-25-TP 4
CL-6-TP 6
CL-17-TP F .2570 3
CL-37-TP 4
CL-45-TP 9/32 .2812 4 3 7/16 1/2
CL-39-TP 5/16 .3125 2 2-1/2
CL-7-TP 3-1/2 3
CL-27-TP 4
CL-8-TP 6
CL-40-TP 3/8 .3750 3 2-1/2 1/2 1/2
CL-9-TP 4 3-1/2
CL-29-TP 5
CL-10-TP 6
CL-30-TP 7
CL-11-TP 7/16 .4375 4 3-1/2 9/16 5/8
CL-31-TP 5
CL-12-TP 6
CL-32-TP 7
CL-13-TP 1/2 .5000 4 3-1/2 5/8 5/8
CL-14-TP 6
CL-33-TP 7
CL-34-TP 9
CL-18-TP 9/16 .5625 4
CL-19-TP 6
CL-15-TP 5/8 .6250 6 3-1/2 7/8 3/4
CL-35-TP 8
CL-16-TP 3/4 .7500 6
CL-36-TP 8


Add "C" suffix to part no. for attached cable assembly.


METRIC
PART NO.
A
DIA
B C
D
DIA
E
NOMINAL ACTUAL
CLM-4-TP 4mm .1575 3-1/2 2-1/2 5/16 3/16
CLM-5-TP 5mm .1969 3
CLM-50-TP 6
CLM-6-TP 6mm .2362 3 2-1/2 3/8 1/4
CLM-60-TP 6
CLM-8-TP 8mm .3150 3-1/2 3 7/16 7/16
CLM-80-TP 6
CLM-10-TP 10mm .3937 3 2-1/2 1/2 7/16
CLM-100-TP 6 3-1/2
CLM-12-TP 12mm .4724 4 3-1/2 5/8 7/16
CLM-120-TP 6
CLM-16-TP 16mm .6299 6 3-1/2 7/8 11/16
CLM-160-TP 8
CLM-20-TP 20mm .7874 6
CLM-200-TP 8


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_1317