USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

L PINS

 


USA
PART NO. A
DIA
B C D
DIA
E
NOMINAL ACTUAL
CL-0-LP 1/8 .1250 2-1/2 1-1/2 1/4 1/4
CL-41-LP #30 .1285 3
CL-00-LP 5/32 .1562 3-1/2 2-1/2 5/16 1/4
CL-1-LP 3/16 .1875 3
CL-21-LP 4
CL-2-LP 6
CL-3-LP #11 .1910 3
CL-23-LP 4
CL-4-LP 6
CL-43-LP #10 .1935 3
CL-20-LP #9 .1960 3
CL-44-LP 7/32 .2188 3 2-1/2 3/8 3/8
CL-38-LP 1/4 .2500 2
CL-5-LP 3
CL-25-LP 4
CL-6-LP 6
CL-17-LP F .2570 3
CL-37-LP 4
CL-45-LP 9/32 .2812 4 3 7/16 1/2
CL-39-LP 5/16 .3125 2 2-1/2
CL-7-LP 3-1/2 3
CL-27-LP 4
CL-8-LP 6
CL-40-LP 3/8 .3750 3 2-1/2 1/2 1/2
CL-9-LP 4 3-1/2
CL-29-LP 5
CL-10-LP 6
CL-30-LP 7
CL-11-LP 7/16 .4375 4 3-1/2 9/16 5/8
CL-31-LP 5
CL-12-LP 6
CL-32-LP 7
CL-13-LP 1/2 .5000 4 3-1/2 5/8 5/8
CL-14-LP 6
CL-33-LP 7
CL-34-LP 9
CL-18-LP 9/16 .5625 4
CL-19-LP 6
CL-15-LP 5/8 .6250 6 3-1/2 7/8 3/4
CL-35-LP 8
CL-16-LP 3/4 .7500 6
CL-36-LP 8


Add "C" suffix to part no. for attached cable assembly.



METRIC
PART NO.
A
DIA
B C
D
DIA
E
NOMINAL ACTUAL
CLM-4-LP 4mm .1575 3-1/2 2-1/2 5/16 3/16
CLM-5-LP 5mm .1969 3
CLM-50-LP 6
CLM-6-LP 6mm .2362 3 2-1/2 3/8 1/4
CLM-60-LP 6
CLM-8-LP 8mm .3150 3-1/2 3 7/16 7/16
CLM-80-LP 6
CLM-10-LP 10mm .3937 3 2-1/2 1/2 7/16
CLM-100-LP 6 3-1/2
CLM-12-LP 12mm .4724 4 3-1/2 5/8 7/16
CLM-120-LP 6
CLM-16-LP 16mm .6299 6 3-1/2 7/8 11/16
CLM-160-LP 8
CLM-20-LP 20mm .7874 6
CLM-200-LP 8


Add "C" suffix to part no. for attached cable assembly.
Carr Lane Manufacturing Co.
en_237