USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LIFTING PINS

 



PART NO. A DIA GRIP B C D
DIA
E
DIA
F H J K L M
DIA
CL-4-LFP-0.25-S 1/4
.2470/.2485
0.25 .287 .333 9/16 9/16 2.45 1.50 1/2 7/8 M6 3/16
CL-4-LFP-0.50-S 0.50
CL-4-LFP-1.00-S 1.00
CL-4-LFP-1.50-S 1.50
CL-4-LFP-2.00-S 2.00
CL-6-LFP-0.25-S 3/8
.3720/.3735
0.25 .438 .425 11/16 3/4 2.85 1.60 9/16 15/16 5/16-18 1/4
CL-6-LFP-0.50-S 0.50
CL-6-LFP-1.00-S 1.00
CL-6-LFP-1.50-S 1.50
CL-6-LFP-2.00-S 2.00
CL-6-LFP-3.00-S 3.00
CL-8-LFP-0.50-S 1/2
.4970/.4985
0.50 .593 .519 13/16 13/16 3.15 1.80 11/16 1 3/8-16 5/16
CL-8-LFP-1.00-S 1.00
CL-8-LFP-1.50-S 1.50
CL-8-LFP-2.00-S 2.00
CL-8-LFP-3.00-S 3.00
CL-12-LFP-0.50-S 3/4
.7470/.7485
0.50 .887 .707 1-1/8 1-1/8 4.05 2.20 7/8 1-1/4 1/2-13 7/16
CL-12-LFP-1.00-S 1.00
CL-12-LFP-2.00-S 2.00
CL-12-LFP-3.00-S 3.00
CL-16-LFP-0.50-S 1
.9970/.9985
0.50 1.217 .957 1-1/4 1-3/8 4.55 2.75 1-1/8 1-1/2 M18 1/2
CL-16-LFP-1.00-S 1.00
CL-16-LFP-2.00-S 2.00



TECHNICAL DATA
PART NO. LOAD CAPACITY
(LBS)*
GRIP
LENGTH
J
(45°)
K
(90°)
RECOMMENDED
HOLE DIA
STRAIGHT 45° 90° MAX MIN
CL-4-LFP-0.25-S 210 170 120 0.25 .031 .037 .254 .250
CL-4-LFP-0.50-S 0.50
CL-4-LFP-1.00-S 1.00
CL-4-LFP-1.50-S 1.50
CL-4-LFP-2.00-S 2.00
CL-6-LFP-0.25-S 520 520 350 0.25 .036 .042 .379 .375
CL-6-LFP-0.50-S 0.50
CL-6-LFP-1.00-S 1.00
CL-6-LFP-1.50-S 1.50
CL-6-LFP-2.00-S 2.00
CL-6-LFP-3.00-S 3.00
CL-8-LFP-0.50-S 980 900 770 0.50 .505 .500
CL-8-LFP-1.00-S 1.00
CL-8-LFP-1.50-S 1.50
CL-8-LFP-2.00-S 2.00
CL-8-LFP-3.00-S 3.00
CL-12-LFP-0.50-S 2200 2200 2000 0.50 .041 .047 .757 .750
CL-12-LFP-1.00-S 1.00
CL-12-LFP-2.00-S 2.00
CL-12-LFP-3.00-S 3.00
CL-16-LFP-0.50-S 2900 2800 2500 0.50 .046 .052 1.010 1.000
CL-16-LFP-1.00-S 1.00
CL-16-LFP-2.00-S 2.00


* 5:1 Safety factor, based on the average failing load of test specimens. See above for allowable installation-hole tolerances. Straight pull capacity assumes pin is installed in a hardened tool steel plate or bushing. Use standard lifting hook so that button is not depressed while lifting.
Carr Lane Manufacturing Co.
en_251