USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BALL PLUNGERS

 


STEEL (USA)
PART NO. A END FORCE
(LBS)
B C D
DIA
BODY COLOR CODE
INITIAL FINAL
CL-5-BP-1 #4-48 1/8 1/2 3/16 .020 .062 PLAIN
CL-10-BP-1 #5-40 1/4 3/4 1/4
CL-15-BP-1 #6-40 1/2 1 5/16 .023 .078
CL-22-BP-1 #8-32 1/2 1-1/4 11/32 .025 .093
CL-20-BP-1 #8-36
CL-30-BP-1 #10-32 1/2 1-1/2 33/64 .025 .093 PLAIN
CL-30-BP-2 1-1/2 3 BLACK OXIDE
CL-30-BP-3 2 5 YELLOW CHROMATE
CL-40-BP-1 1/4-20 2 4 17/32 .035 .125 PLAIN
CL-40-BP-2 3 7 BLACK OXIDE
CL-40-BP-3 4 12 YELLOW CHROMATE
CL-50-BP-1 5/16-18 2 4-1/2 37/64 .040 .156 PLAIN
CL-50-BP-2 4 9 BLACK OXIDE
CL-50-BP-3 6 17 YELLOW CHROMATE
CL-60-BP-1 3/8-16 2-1/2 5 5/8 .048 .187 PLAIN
CL-60-BP-2 5 10 BLACK OXIDE
CL-60-BP-3 6 21 YELLOW CHROMATE
CL-70-BP-1 1/2-13 3 6 3/4 .072 .281 PLAIN
CL-70-BP-2 6 12 BLACK OXIDE
CL-70-BP-3 6 30 YELLOW CHROMATE
CL-80-BP-1 5/8-11 4-1/2 9 63/64 .096 .375 PLAIN
CL-80-BP-2 9 18 BLACK OXIDE
CL-80-BP-3 7 50 YELLOW CHROMATE


STAINLESS STEEL (USA)
PART NO. A END FORCE
(LBS)
B C D
DIA
END COLOR CODE
INITIAL FINAL
CL-5-SBP-1 #4-48 1/8 1/2 3/16 .020 .062 PLAIN
CL-10-SBP-1 #5-40 1/4 3/4 1/4 .020 .062
CL-15-SBP-1 #6-40 1/2 1 5/16 .023 .078
CL-22-SBP-1 #8-32 1/2 1-1/4 11/32 .025 .093
CL-20-SBP-1 #8-36
CL-30-SBP-1 #10-32 1/2 1-1/2 33/64 .025 .093 PLAIN
CL-30-SBP-2 1-1/2 3 BLACK
CL-30-SBP-3 2 5 YELLOW
CL-40-SBP-1 1/4-20 2 4 17/32 .035 .125 PLAIN
CL-40-SBP-2 3 7 BLACK
CL-40-SBP-3 4 12 YELLOW
CL-50-SBP-1 5/16-18 2 4-1/2 37/64 .040 .156 PLAIN
CL-50-SBP-2 4 9 BLACK
CL-50-SBP-3 6 17 YELLOW
CL-60-SBP-1 3/8-16 2-1/2 5 5/8 .048 .187 PLAIN
CL-60-SBP-2 5 10 BLACK
CL-60-SBP-3 6 21 YELLOW
CL-70-SBP-1 1/2-13 3 6 3/4 .072 .281 PLAIN
CL-70-SBP-2 6 12 BLACK
CL-70-SBP-3 6 30 YELLOW
CL-80-SBP-1 5/8-11 4-1/2 9 63/64 .096 .375 PLAIN
CL-80-SBP-2 9 18 BLACK
CL-80-SBP-3 7 50 YELLOW


DELRIN® (USA)
PART NO. A END FORCE
(LBS)
B C D
DIA
END COLOR CODE
INITIAL FINAL
CL-40-DBP-1-LL 1/4-20 2 4 17/32 .035 .125 PLAIN
CL-40-DBP-2-LL 3 7 BLACK
CL-40-DBP-3-LL 4 12 YELLOW
CL-50-DBP-1-LL 5/16-18 2 4-1/2 37/64 .040 .156 PLAIN
CL-50-DBP-2-LL 4 9 BLACK
CL-50-DBP-3-LL 6 17 YELLOW
CL-60-DBP-1-LL 3/8-16 2-1/2 5 5/8 .048 .187 PLAIN
CL-60-DBP-2-LL 5 10 BLACK
CL-60-DBP-3-LL 6 21 YELLOW



STEEL (METRIC)
PART NO. A END FORCE
(LBS)
B C D
DIA
END COLOR CODE
INITIAL FINAL
M3 SEE STAINLESS STEEL
CLM-4-BP-1 M4 0.6 1.1 .34 .024 .094 PLAIN
CLM-5-BP-2 M5 5 1.5 .51 .024 .094 WHITE
CLM-5-BP-1 1.5 2.9 GREEN
CLM-5-BP-3 2 4.9 YELLOW
CLM-6-BP-2 M6 2 4 .53 .035 .125 WHITE
CLM-6-BP-1 2.9 7 GREEN
CLM-6-BP-3 4 12 YELLOW
CLM-8-BP-2 M8 2.2 4.4 .58 .039 .156 WHITE
CLM-8-BP-1 3.9 8.8 GREEN
CLM-8-BP-3 6.1 17.1 YELLOW
CLM-10-BP-2 M10 2.5 5.0 .63 .047 .187 WHITE
CLM-10-BP-1 5.0 9.9 GREEN
CLM-10-BP-3 6.1 20.9 YELLOW
CLM-12-BP-2 M12 3.0 6.1 .75 .071 .281 WHITE
CLM-12-BP-1 6.1 12.1 GREEN
CLM-12-BP-3 6.1 29.7 YELLOW
CLM-16-BP-2 M16 4.5 9 .98 .098 .375 WHITE
CLM-16-BP-1 9 18 GREEN
CLM-16-BP-3 7 50 YELLOW


STAINLESS STEEL (METRIC)
PART NO. A END FORCE
(LBS)
B C D
DIA
END COLOR CODE
INITIAL FINAL
CLM-3-SBP-1 M3 .12 .5 .19 .020 .062 PLAIN
CLM-4-SBP-1 M4 0.6 1.1 .34 .024 .094 PLAIN
CLM-5-SBP-2 M5 5 1.5 .51 .024 .094 WHITE
CLM-5-SBP-1 1.5 2.9 GREEN
CLM-5-SBP-3 2 4.9 YELLOW
CLM-6-SBP-2 M6 2 4 .53 .035 .125 WHITE
CLM-6-SBP-1 2.9 7 GREEN
CLM-6-SBP-3 4 12 YELLOW
CLM-8-SBP-2 M8 2.2 4.4 .58 .039 .156 WHITE
CLM-8-SBP-1 3.9 8.8 GREEN
CLM-8-SBP-3 6.1 17.1 YELLOW
CLM-10-SBP-2 M10 2.5 5.0 .63 .047 .187 WHITE
CLM-10-SBP-1 5.0 9.9 GREEN
CLM-10-SBP-3 6.1 20.9 YELLOW
CLM-12-SBP-2 M12 3.0 6.1 .75 .071 .281 WHITE
CLM-12-SBP-1 6.1 12.1 GREEN
CLM-12-SBP-3 6.1 29.7 YELLOW
CLM-16-SBP-2 M16 4.5 9 .98 .098 .375 WHITE
CLM-16-SBP-1 9 18 GREEN
CLM-16-SBP-3 7 50 YELLOW

Carr Lane Manufacturing Co.
en_339