USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
AIR-POWERED CLAMPS
»
TOGGLE HOLD-DOWN CLAMPS
»
500 Series 200 Lbs
AIR-POWERED CLAMPS
PART NO.
DESCRIPTION
HOLDING
CAPACITY
CLAMPING FORCE AT
100 PSI
(AT CENTER OF ARM)
SHIPPING
WEIGHT
CL-500-PTC
Open Arm
200 lbs
200 lbs
2.5 lbs
CL-500-PTC-MP
OpenĀ Arm, Position Sensing
en_1385