USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
TOGGLE CLAMPS
»
VERTICAL-HANDLE TOGGLE CLAMPS
»
Vertical-Handle Cam Clamps
VERTICAL-HANDLE CAM CLAMPS
CAM ACTION — STEEL
PART NO.
DESCRIPTION
HOLDING
CAPACITY
SHIPPING
WEIGHT
CL-1000-VCC
Solid Arm, Flanged Base
1000 lbs
2.5 lbs.
en_747