USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LATCH-ACTION TOGGLE CLAMPS

 


ADJUSTABLE U BOLT—STEEL
PART NO.
CLAMP WITH
LATCH PLATE
DESCRIPTION HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-100-PA  Flanged Base 360 lbs 0.2 lbs CL-100-PA-UBOLT CL-100-PA-L


ADJUSTABLE U BOLT—STAINLESS STEEL
PART NO.
CLAMP WITH
LATCH PLATE
DESCRIPTION HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-100-PA-S  Flanged Base 360 lbs 0.2 lbs CL-100-PA-S-UBOLT CL-100-PA-S-L



ADJUSTABLE U BOLT, WITH SAFETY LOCK — STEEL
PART NO.
CLAMP WITH
LATCH PLATE
DESCRIPTION HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-100-LPA  Flanged Base 360 lbs 0.2 lbs CL-100-PA-UBOLT CL-100-PA-L


ADJUSTABLE U BOLT, WITH SAFETY LOCK — STAINLESS STEEL
PART NO.
CLAMP WITH
LATCH PLATE
DESCRIPTION HOLDING
CAPACITY
SHIPPING
WEIGHT
REPLACEMENT
U BOLT
REPLACEMENT
LATCH PLATE
CL-100-LPA-S  Flanged Base 360 lbs 0.2 lbs CL-100-PA-S-UBOLT CL-100-PA-S-L

Carr Lane Manufacturing Co.
en_1367