USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CLAMPING KITS

 

HEAVY STEP BLOCKS (USA)
PART NO. STUD
SIZE
TABLE
SLOT
SIZE
T-NUT &
STUD SET
(1)
STEP
CLAMPS
(2) EACH
STEP BLOCK
PAIRS
(2) EACH
HOLDER
(1)
CL-10-CK 1/2-13 9/16 or 14mm CL-4-TNS CL-42-STC
CL-44-STC
CL-46-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-4-CKH
CL-11-CK 5/8 or 16mm CL-5-TNS
CL-12-CK 11/16 or 18mm CL-6-TNS
CL-26-CK 3/4 CL-18-TNS
CL-13-CK 5/8-11 11/16 or 18mm CL-7-TNS CL-52-STC
CL-54-STC
CL-56-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-5-CKH
CL-14-CK 3/4 CL-8-TNS
CL-22-CK 20mm CL-15-TNS
CL-15-CK 13/16 CL-9-TNS
CL-16-CK 3/4-10 13/16 CL-10-TNS CL-64-STC
CL-66-STC
CL-68-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-6-CKH
CL-23-CK 22mm CL-16-TNS
CL-17-CK 7/8 CL-11-TNS
CL-18-CK 1 CL-12-TNS
CL-19-CK 1-1/16 CL-13-TNS


HEAVY STEP BLOCKS (METRIC)
PART NO. STUD
SIZE
TABLE
SLOT
SIZE
T-NUT &
STUD SET
(1)
STEP
CLAMPS
(2) EACH
STEP BLOCK
PAIRS
(2) EACH
HOLDER
(1)
CLM-10-CK M12 9/16 or 14mm CLM-4-TNS CL-42-STC
CL-44-STC
CL-46-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-4-CKH
CLM-11-CK 5/8 or 16mm CLM-5-TNS
CLM-12-CK 11/16 or 18mm CLM-6-TNS
CLM-13-CK M16 11/16 or 18mm CLM-7-TNS CL-52-STC
CL-54-STC
CL-56-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-5-CKH
CLM-14-CK 20mm CLM-8-TNS
CLM-15-CK 13/16 CLM-9-TNS
CLM-17-CK M20 22mm CLM-11-TNS CL-64-STC
CL-66-STC
CL-68-STC
CL-40-BS
CL-50-BS
CL-60-BS
CL-6-CKH

Carr Lane Manufacturing Co.
en_1482