USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
CLAMPS AND ACCESSORIES
»
HAMMERS & HAND TOOLS
»
Narrow No-Rebound Hammers (Steel Handle)
NO-REBOUND HAMMERS
Replacement Insert
SECURAL NARROW HAMMERS — STEEL HANDLE
HAMMER
PART NO.
FACE
DIMENSIONS
(RECTANGULAR)
WEIGHT
(LBS)
OVERALL
LENGTH
HEAD
LENGTH
REPLACEMENT
INSERT
(2 REQUIRED)
CL-3380-040-NRH
30mm x 40mm
(1.18 x 1.57)
1.6
11.77
4.59
CL-3511-040-NRHI
en_1479