USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Size Comparison
SPRING-LOADED DEVICES
»
SPRING PLUNGERS
»
Short Spring Plungers
SHORT SPRING PLUNGERS
STANDARD PLUNGER NOSE, LIGHT FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
END FORCE
(LBS)
B
C
D
DIA
NOSE
NOSE
COLOR CODE
INITIAL
FINAL
STEEL
STAINLESS
CL-21-SPS-2
CL-21-SSPS-2
#8-32
0.5
1.5
7/16
.052
.070
SILVER
SILVER
PLAIN
CL-22-SPS-2
CL-22-SSPS-2
#8-36
CL-31-SPS-2
CL-31-SSPS-2
#10-32
0.75
2.5
15/32
.065
.093
CL-43-SPS-2
CL-43-SSPS-2
1/4-20
1
3.5
17/32
.078
.119
CL-51-SPS-2
CL-51-SSPS-2
5/16-18
1.5
4
9/16
.084
.135
CL-61-SPS-2
CL-61-SSPS-2
3/8-16
1.5
5
5/8
.110
.186
CL-71-SPS-2
CL-71-SSPS-2
1/2-13
1.75
5.5
3/4
.151
.248
CL-81-SPS-2
—
5/8-11
2
8.5
1-1/16
.215
.310
STANDARD PLUNGER NOSE, HEAVY FORCE (USA)
PART NO.
STEEL
PART NO.
STAINLESS
A
END FORCE
(LBS)
B
C
D
DIA
NOSE
NOSE
COLOR CODE
INITIAL
FINAL
STEEL
STAINLESS
CL-21-SPS-1
CL-21-SSPS-1
#8-32
1.5
4.75
7/16
.052
.070
BLACK
BLACK
PLAIN
CL-22-SPS-1
CL-22-SSPS-1
#8-36
CL-31-SPS-1
CL-31-SSPS-1
#10-32
1.75
6.25
15/32
.065
.093
CL-43-SPS-1
CL-43-SSPS-1
1/4-20
3
10.5
17/32
.078
.119
CL-51-SPS-1
CL-51-SSPS-1
5/16-18
3.75
15.5
9/16
.084
.135
CL-61-SPS-1
CL-61-SSPS-1
3/8-16
4.5
18.5
5/8
.110
.186
CL-71-SPS-1
CL-71-SSPS-1
1/2-13
5
28
3/4
.151
.248
CL-81-SPS-1
—
5/8-11
7
50
1-1/16
.215
.310
STANDARD PLUNGER NOSE, LIGHT FORCE (METRIC)
PART NO.
STEEL
PART NO.
STAINLESS
A
END FORCE
(LBS)
B
C
D
DIA
INITIAL
FINAL
CLM-51-SPS-1
—
M5
.7
2.5
.47
.065
.093
CLM-61-SPS-1
—
M6
1
3.5
.53
.078
.119
CLM-81-SPS-1
—
M8
1.5
4
.56
.084
.135
CLM-101-SPS-1
—
M10
1.5
5
.62
.110
.186
CLM-121-SPS-1
—
M12
1.8
5.5
.75
.151
.248
STANDARD PLUNGER NOSE, HEAVY FORCE (METRIC)
PART NO.
STEEL
PART NO.
STAINLESS
A
END FORCE
(LBS)
B
C
D
DIA
INITIAL
FINAL
CLM-51-SPS-2
—
M5
1.8
6.3
.47
.065
.093
CLM-61-SPS-2
—
M6
3
10.5
.53
.078
.119
CLM-81-SPS-2
—
M8
3.8
15.5
.56
.084
.135
CLM-101-SPS-2
—
M10
4.5
18.5
.62
.110
.186
CLM-121-SPS-2
—
M12
5
28
.75
.151
.248
en_349