TYPE C — FLAT FACE
| PART NO., STANDARD FORCE |
CL-10C-SSB |
CL-20C-SSB |
CL-30C-SSB |
| PART NO., LIGHT FORCE |
CL-10C-SSB-2 |
— |
— |
| STROKE |
1/8 |
3/16 |
1/4 |
STANDARD CONTACT FORCE (LBS) |
INITIAL |
5 |
2 |
16 |
| HALFWAY |
10 |
14 |
32 |
| FINAL |
15 |
26 |
48 |
LIGHT CONTACT FORCE (LBS) |
INITIAL |
1.5 |
— |
— |
| HALFWAY |
2 |
— |
— |
| FINAL |
2.5 |
— |
— |
| A |
.656 |
1.125 |
1.500 |
| B |
11/32 |
1/2 |
11/16 |
| C |
21/32 |
15/16 |
1-5/16 |
| D |
7/16 |
3/4 |
1 |
| E |
3/16 |
1/4 |
1/4 |
| F |
7/32 |
5/16 |
7/16 |
| G DIA |
#6-32 or M3.5 |
#10-32 or M5 |
1/4-20 or M6 |
| L |
3/16 |
1/4 |
3/8 |
| M |
5/8 |
7/8 |
1-1/4 |
| N |
3/16 |
9/32 |
13/32 |
| P |
5/8 |
7/8 |
1-1/4 |
| R |
1/16 |
3/32 |
3/32 |
|