USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HAND KNOBS

 


CAST IRON (USA & METRIC)
PART NO. D
DIA
A
DIA
B C H HOLE
TYPE
E
CL-85-HK-8 1-1/8 9/16 5/16 5/16 7/8 BLANK
CL-80-HK-8 TAPPED 1/4-20 X 1/2 DEEP
CLM-80-HK-8 M6 X 1/2 DEEP
CL-8-HK-8 TAPPED
THROUGH
1/4-20
CLM-8-HK-8 M6
CL-28-HK-8 REAMED 1/4 X 1/2 DEEP
CLM-28-HK-8 6mm X 1/2 DEEP
CL-25-HK-2 1-3/4 3/4 1/2 3/8 1-1/8 BLANK
CL-10-HK-2 TAPPED 1/4-20 X 7/8 DEEP
CL-20-HK-2 5/16-18 X 7/8 DEEP
CLM-10-HK-2 M6 X 7/8 DEEP
CLM-20-HK-2 M8 X 7/8 DEEP
CL-1-HK-2 TAPPED
THROUGH
1/4-20
CL-2-HK-2 5/16-18
CLM-1-HK-2 M6
CLM-2-HK-2 M8
CL-21-HK-2 REAMED 1/4 X 7/8 DEEP
CL-22-HK-2 5/16 X 7/8 DEEP
CLM-21-HK-2 6mm X 7/8 DEEP
CLM-22-HK-2 8mm X 7/8 DEEP
CL-45-HK-4 2-1/8 1 5/8 7/16 1-3/8 BLANK
CL-20-HK-4 TAPPED 5/16-18 X 1 DEEP
CL-30-HK-4 3/8-16 X 1 DEEP
CL-40-HK-4 1/2-13 X 1 DEEP
CLM-20-HK-4 M8 X 1 DEEP
CLM-30-HK-4 M10 X 1 DEEP
CLM-40-HK-4 M12 X 1 DEEP
CL-2-HK-4 TAPPED
THROUGH
5/16-18
CL-3-HK-4 3/8-16
CL-4-HK-4 1/2-13
CLM-2-HK-4 M8
CLM-3-HK-4 M10
CLM-4-HK-4 M12
CL-23-HK-4 REAMED 3/8 X 1 DEEP
CL-24-HK-4 1/2 X 1 DEEP
CLM-23-HK-4 10mm X 1 DEEP
CLM-24-HK-4 12mm X 1 DEEP
CL-105-HK-10 2-1/2 1-1/8 1 1/2 1-5/8 BLANK
CL-90-HK-9 TAPPED 1/2-13 X 1-1/4 DEEP
CL-100-HK-10 5/8-11 X 1-1/4 DEEP
CLM-90-HK-9 M12 X 1-1/4 DEEP
CLM-100-HK-10 M16 X 1-1/4 DEEP
CL-9-HK-9 TAPPED
THROUGH
1/2-13
CL-10-HK-10 5/8-11
CLM-9-HK-9 M12
CLM-10-HK-10 M16
CL-29-HK-9 REAMED 1/2 X 1-1/4 DEEP
CL-31-HK-10 5/8 X 1-1/4 DEEP
CLM-29-HK-9 12mm X 1-1/4 DEEP
CLM-31-HK-10 16mm X 1-1/4 DEEP
CL-65-HK-6 2-3/4 1-3/8 3/4 1/2 1-1/2 BLANK
CL-50-HK-6 TAPPED 5/8-11 X 1-1/8 DEEP
CL-60-HK-6 3/4-10 X 1-1/8 DEEP
CLM-50-HK-6 M16 X 1-1/8 DEEP
CLM-60-HK-6 M20 X 1-1/8 DEEP
CL-5-HK-6 TAPPED
THROUGH
5/8-11
CL-6-HK-6 3/4-10
CLM-5-HK-6 M16
CLM-6-HK-6 M20
CL-25-HK-6 REAMED 5/8 X 1-1/8 DEEP
CL-26-HK-6 3/4 X 1-1/8 DEEP
CLM-25-HK-6 16mm X 1-1/8 DEEP
CLM-26-HK-6 20mm X 1-1/8 DEEP

Carr Lane Manufacturing Co.
en_267