USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HEAD SCREWS

 

Add "N" to part number for Delrin foot, e.g. CL-1-SHSN.



TYPE A—SMALL FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B
DIA
C D
DIA
E F G
CL-1-SHS CL-1-SHS-BO CL-1-SHS-S 1/4-20 1 3/16 9/32 5/16 1/8
CL-2-SHS CL-2-SHS-BO CL-2-SHS-S 1-1/2
CL-3-SHS CL-3-SHS-BO CL-3-SHS-S 2
CL-33-SHS CL-33-SHS-BO CL-33-SHS-S 3
CL-4-SHS CL-4-SHS-BO 5/16-18 1-1/8 1 1/4 11/32 3/8 3/16
CL-5-SHS CL-5-SHS-BO CL-5-SHS-S 1-1/2
CL-6-SHS CL-6-SHS-BO CL-6-SHS-S 2
CL-34-SHS CL-34-SHS-BO CL-34-SHS-S 3
CL-8-SHS CL-8-SHS-BO 3/8-16 1-1/4 1-1/2 19/64 3/8 7/16 3/16
CL-9-SHS CL-9-SHS-BO CL-9-SHS-S 2
CL-35-SHS CL-35-SHS-BO CL-35-SHS-S 3
CL-36-SHS CL-36-SHS-BO CL-36-SHS-S 4
CL-11-SHS CL-11-SHS-BO 1/2-13 1-1/4 1-1/2 13/32 15/32 1/2 3/16
CL-12-SHS CL-12-SHS-BO 2
CL-13-SHS CL-13-SHS-BO CL-13-SHS-S 3
CL-37-SHS CL-37-SHS-BO CL-37-SHS-S 4
CL-15-SHS CL-15-SHS-BO 5/8-11 1-1/4 2 1/2 5/8 1/2 3/16
CL-16-SHS CL-16-SHS-BO 3
CL-38-SHS CL-38-SHS-BO 4
CL-39-SHS CL-39-SHS-BO 5


TYPE A—SMALL FOOT (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
ZINC PLATED
PART NO.
STAINLESS
A B
DIA
C D
DIA
E F G
CLM-1-SHS-BO M6 1 .98 3/16 9/32 5/16 1/8
CLM-2-SHS-BO  1.57 
CLM-3-SHS-BO 1.97
CLM-4-SHS-BO 2.95
CLM-5-SHS-BO M8 1-1/8 .98 1/4 11/32 3/8 3/16
CLM-6-SHS-BO 1.57
CLM-7-SHS-BO 1.97
CLM-8-SHS-BO 2.95
CLM-9-SHS-BO M10 1-1/4 1.57 19/64 3/8 7/16 3/16
CLM-10-SHS-BO 1.97
CLM-11-SHS-BO 2.95
CLM-12-SHS-BO 3.94
CLM-11A-SHS-BO M12 1-1/4 1.57 13/32 15/32 1/2 3/16
CLM-12A-SHS-BO 1.97
CLM-13-SHS-BO 2.95
CLM-14-SHS-BO 3.94
CLM-15-SHS-BO M16 1-1/4 1.97 1/2 5/8 1/2 3/16
CLM-16-SHS-BO 2.95
CLM-17-SHS-BO 3.94
CLM-18-SHS-BO 4.92


Add "N" to part number for Delrin foot, e.g. CL-17-SHSN.



TYPE B—LARGE FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B
DIA
F G H J
DIA
K L
CL-17-SHS CL-17-SHS-BO CL-17-SHS-S 1/4-20 1 5/16 1/8 1-3/32  3/8 23/64 1/8
CL-18-SHS CL-18-SHS-BO CL-18-SHS-S 1-19/32
CL-19-SHS CL-19-SHS-BO CL-19-SHS-S 2-3/32
CL-40-SHS CL-40-SHS-BO CL-40-SHS-S 3-3/32
CL-20-SHS CL-20-SHS-BO 5/16-18 1-1/8 3/8 3/16 1-3/32 1/2 27/64 5/32
CL-21-SHS CL-21-SHS-BO CL-21-SHS-S 1-19/32
CL-22-SHS CL-22-SHS-BO CL-22-SHS-S 2-3/32
CL-41-SHS CL-41-SHS-BO CL-41-SHS-S 3-3/32
CL-24-SHS CL-24-SHS-BO 3/8-16 1-1/4 7/16 3/16 1-5/8 9/16 5/8 3/16
CL-25-SHS CL-25-SHS-BO CL-25-SHS-S 2-1/8
CL-42-SHS CL-42-SHS-BO CL-42-SHS-S 3-1/8
CL-43-SHS CL-43-SHS-BO CL-43-SHS-S 4-1/8
CL-27-SHS CL-27-SHS-BO 1/2-13 1-1/4 1/2 3/16 1-9/16 3/4 17/32 3/16
CL-28-SHS CL-28-SHS-BO 2-1/16
CL-29-SHS CL-29-SHS-BO CL-29-SHS-S 3-1/16
CL-44-SHS CL-44-SHS-BO CL-44-SHS-S 4-1/16
CL-31-SHS CL-31-SHS-BO 5/8-11 1-1/4 1/2 3/16 2-3/64 15/16 21/32 7/32
CL-32-SHS CL-32-SHS-BO 3-3/64
CL-45-SHS CL-45-SHS-BO 4-3/64
CL-46-SHS CL-46-SHS-BO 5-3/64


TYPE B—LARGE FOOT (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
PART NO.
STAINLESS
A B
DIA
F G H J
DIA
K L
CLM-17A-SHS-BO M6 1 5/16 1/8 1.08 3/8 23/64 1/8
CLM-18A-SHS-BO 1.67
CLM-19-SHS-BO 2.07
CLM-40-SHS-BO 3.05
CLM-20-SHS-BO M8 1-1/8 3/8 3/16 1.08 1/2 27/64 5/32
CLM-21-SHS-BO 1.67
CLM-22-SHS-BO 2.06
CLM-41-SHS-BO 3.05
CLM-24-SHS-BO M10 1-1/4 7/16 3/16 1.70 9/16 5/8 3/16
CLM-25-SHS-BO 2.10
CLM-42-SHS-BO 3.08
CLM-43-SHS-BO 4.06
CLM-27-SHS-BO M12 1-1/4 1/2 3/16 1.64 3/4 17/32 3/16
CLM-28-SHS-BO 2.03
CLM-29-SHS-BO 3.01
CLM-44-SHS-BO 4.00
CLM-31-SHS-BO M16 1-1/4 1/2 3/16 2.01 15/16 21/32 7/32
CLM-32-SHS-BO 3.00
CLM-45-SHS-BO 3.98
CLM-46-SHS-BO 4.97



TYPE D—BALL FOOT (USA)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
A B
DIA
F G M N
DIA
P
CL-47-SHS CL-47-SHS-BO 1/4-20 1 5/16 1/8 1-1/32  1/4 5/16
CL-48-SHS CL-48-SHS-BO 1-17/32
CL-49-SHS CL-49-SHS-BO 2-1/32
CL-50-SHS CL-50-SHS-BO 3-1/32
CL-51-SHS CL-51-SHS-BO 5/16-18 1-1/8 3/8 3/16 1-1/64 5/16 23/64
CL-52-SHS CL-52-SHS-BO 1-33/64
CL-53-SHS CL-53-SHS-BO 2-1/64
CL-54-SHS CL-54-SHS-BO 3-1/64
CL-56-SHS CL-56-SHS-BO 3/8-16 1-1/4 7/16 3/16 1-9/16 3/8 7/16
CL-57-SHS CL-57-SHS-BO 2-1/16
CL-58-SHS CL-58-SHS-BO 3-1/16
CL-59-SHS CL-59-SHS-BO 4-1/16
CL-61-SHS CL-61-SHS-BO 1/2-13 1-1/4 1/2 3/16 1-19/32 1/2 9/16
CL-62-SHS CL-62-SHS-BO 2-3/32
CL-63-SHS CL-63-SHS-BO 3-3/32
CL-64-SHS CL-64-SHS-BO 4-3/32
CL-66-SHS CL-66-SHS-BO 5/8-11 1-1/4 1/2 3/16 2-1/8 5/8 11/16
CL-67-SHS CL-67-SHS-BO 3-1/8
CL-68-SHS CL-68-SHS-BO 4-1/8
CL-69-SHS CL-69-SHS-BO 5-1/8


TYPE D—BALL FOOT (METRIC)
PART NO.
STEEL
ZINC PLATED
PART NO.
STEEL
BLACK OXIDE
A B
DIA
F G M N
DIA
P
CLM-47-SHS-BO M6 1 5/16 1/8 1.03 1/4 5/16
CLM-48-SHS-BO 1.62
CLM-49-SHS-BO 2.02
CLM-50-SHS-BO 3.00
CLM-51-SHS-BO M8 1-1/8 3/8 3/16 1.05 5/16 23/64
CLM-52-SHS-BO 1.64
CLM-53-SHS-BO 2.03
CLM-54-SHS-BO 3.02
CLM-56-SHS-BO M10 1-1/4 7/16 3/16 1.61 3/8 7/16
CLM-57-SHS-BO 2.01
CLM-58-SHS-BO 2.99
CLM-59-SHS-BO 3.97
CLM-61-SHS-BO M12 1-1/4 1/2 3/16 1.69 1/2 9/16
CLM-62-SHS-BO 2.08
CLM-63-SHS-BO 3.06
CLM-64-SHS-BO 4.05
CLM-66-SHS-BO M16 1-1/4 1/2 3/16 2.06 5/8 11/16
CLM-67-SHS-BO 3.05
CLM-68-SHS-BO 4.03
CLM-69-SHS-BO 5.02

Carr Lane Manufacturing Co.
en_281