USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CAST SECTIONS

 



U SECTION — CAST IRON
PART NO. PART NO.
WHOLE
LENGTH
A B MAX.
LENGTH
CL-1-CSU CL-1-CSU-19.00 1-3/4 3/8 19 In.
CL-2-CSU CL-2-CSU-19.00 2-1/2 1/2
CL-3-CSU CL-3-CSU-25.00 3 5/8 25 In.
CL-4-CSU CL-4-CSU-25.00 4 3/4
CL-5-CSU CL-5-CSU-25.00 5 3/4
CL-6-CSU CL-6-CSU-25.00 6 1
CL-7-CSU CL-7-CSU-25.00 8 1-1/4


U SECTION—ALUMINUM
PART NO. PART NO.
WHOLE
LENGTH
A B MAX.
LENGTH
CL-1-CAU CL-1-CAU-25.00 3 5/8 25 In.
CL-2-CAU CL-2-CAU-25.00 4 3/4
CL-3-CAU CL-3-CAU-25.00 5 3/4

Carr Lane Manufacturing Co.
en_524