USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

JIG REST BUTTONS

 


USA
PART NO. B
DIA
A C
NOMINAL ACTUAL
CL-24-JRB 1/2 1/8 .1250 #8 Flat Head*
CL-00-JRB 3/8 .3750 #10
CL-0-JRB 1/2 .5000
CL-12-JRB 5/8 1/4 .2500 #10 Flat Head*
CL-13-JRB 3/8 .3750 1/4 
CL-1-JRB 1/2 .5000
CL-14-JRB 5/8 .6250
CL-2-JRB 3/4 .7500
CL-16-JRB 1 1.0000
CL-17-JRB 7/8 3/8 .3750 1/4
CL-18-JRB 1/2 .5000 5/16
CL-3-JRB 5/8 .6250
CL-19-JRB 3/4 .7500
CL-20-JRB 1 1.0000
CL-25-JRB  1-1/4 1/2 .5000 3/8
CL-21-JRB 3/4 .7500
CL-6-JRB 1 1.0000
CL-7-JRB 1-1/2 1.5000
CL-8-JRB 2 2.0000


* Countersunk for flat-head screw these sizes only.

METRIC
PART NO. B
DIA
A C
NOMINAL ACTUAL
CLM-1-JRB .63 10mm .3937 M5
CLM-2A-JRB 15mm .5906
CLM-4-JRB .79 10mm .3937 M6
CLM-6A-JRB 15mm .5906
CLM-7A-JRB 20mm .7874
CLM-8-JRB 25mm .9843
CLM-11A-JRB .98 15mm .5906 M8
CLM-12A-JRB 20mm .7874
CLM-13-JRB 25mm .9843
CLM-14A-JRB 1.26 20mm .7874 M10
CLM-15-JRB 25mm .9843
CLM-16A-JRB 30mm 1.1811
CLM-17A-JRB 50mm 1.9685

Carr Lane Manufacturing Co.
en_388