USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TWO-SIDED TOOLING BLOCKS

 



STANDARD HEIGHT
PART NO. CL-BF00-0600 CL-BF00-0601 CL-BF00-0602 CL-BF00-0603 CL-BF00-0604
PALLET SIZE 300mm 400mm 500mm 630mm 800mm
B NOMINAL 335mm 450mm 550mm 700mm 800mm
ACTUAL 13.19 17.72 21.65 27.56 31.50
V 11.22 14.96 18.90 24.61 28.35
WEIGHT (LBS) 145 345 560 1060 1540


EXTRA TALL
PART NO. CL-BF00-0621 CL-BF00-0622 CL-BF00-0623
PALLET SIZE 300mm 400mm 500mm 630mm 800mm
B NOMINAL 550mm 650mm 800mm
ACTUAL 21.65 25.59 31.50
V 18.90 22.83 28.54
WEIGHT (LBS) 410 660 1170


GENERAL DIMENSIONS
A NOMINAL 300mm 400mm 500mm 630mm 800mm
ACTUAL 11.81 15.20 19.13 24.25 30.94
C NOMINAL 300mm 400mm 500mm 630mm 800mm
ACTUAL 11.81 15.75 19.69 24.80 31.50
D NOMINAL 100mm 150mm 200mm 250mm 300mm
ACTUAL 3.9370 5.9055 7.8740 9.8425 11.8110
E (JIS) 63mm 80mm 100mm 125mm 160mm
F (DIN) 50mm 50mm 100mm 100mm
G (USA) 50mm 3.000 4.000 5.000 6.000
H (JIS) M16
J (DIN) M10 M12 M16
K (USA) 5/8-11 0r M16
L 1.969 2.165 2.953 3.937 5.315
M 7.283 8.858 10.827 13.386 16.732
P DIA 20mm 25mm
S 6.2992 7.8740 9.8425 12.4016 15.7480
T 1.38 1.97 1.97 2.17 2.36
U .98 1.57 2.36 2.56
W 3/8-16 5/8-11 3/4-10 1-8
X 4.3307 4.9213 5.9055 7.4803 9.8425

Carr Lane Manufacturing Co.
en_513