USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TINY VISE™
EDGE CLAMPS

 



PART
NO.
CL-2-TV CL-3-TV CL-4-TV CL-5-TV CL-6-TV CL-8-TV CL-10-TV CL-12-TV CL-16-TV
A #8-32 #10-32 1/4-20 5/16-18 3/8-16 1/2-13 5/8-11 3/4-10 1"-8
B .250 .312 .375 .438 .500 .562 .750 .875 1.125
C .319 .390 .467 .550 .627 .702 .901 1.059 1.355
D .382 .459 .552 .652 .746 .833 1.039 1.234 1.573
E MIN .175 .208 .280 .338 .390 .474 .620 .740 .988
MID RANGE .205 .242 .320 .386 .445 .534 .685 .820 1.088
MAX .235 .274 .360 .434 .500 .594 .750 .900 1.188
F DIA .335 .390 .510 .640 .742 .897 1.148 1.394 1.890
G 5/8 3/4 7/8 1 1-1/8 1-3/8 1-5/8 2 2-1/2
H 3/32 1/8 5/32 3/16 7/32 5/16 3/8 1/2 5/8
J 9/16 5/8 7/8 1 1-1/8 1-1/4 1-5/8 2 2-1/2
K .470 .550 .720 .870 1.000 1.187 1.500 1.800 2.375
MAXIMUM
 TRAVEL
.060 .066 .080 .096 .110 .120 .130 .160 .200
RECOM-
MENDED TORQUE
 (FT-LBS)*
.07 .10 .25 .55 1.0 3.0 5.5 10 18
APPROX.
 HORIZONTAL
CLAMPING FORCE
AT RECOM-
MENDED TORQUE
 (LBS)*
60 75 130 240 370 800 1,200 1,800 2,500
SPARE
 THRUST WASHER
CL-2-TV-
WASH
CL-3-TV-
WASH
CL-4-TV-
WASH
CL-5-TV-
WASH
CL-6-TV-
WASH
CL-8-TV-
WASH
CL-10-TV-
WASH
CL-12-TV-
WASH
CL-16-TV-
WASH


* Recommended torque and clamping force are at 1/3 of yield strength, leaving 2/3 of holding capacity to resist external cutting forces, etc.
Carr Lane Manufacturing Co.
en_494