USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROUND & DIAMOND LOCATING PINS

 


LOCKSCREW TYPE
USA HEAD DIAMETER

LOCKSCREW TYPE B
SHANK
DIA
A C D E
DIA
F G
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
NOMINAL ACTUAL
CL-123-RLT CL-123-DLT 5/16 1/8 .1235 1-3/16 7/16 5/8 3/32 33/64
CL-124-RLT CL-124-DLT .1245
CL-154-RLT CL-154-DLT 5/32 .1548
CL-155-RLT CL-155-DLT .1558
CL-186-RLT CL-186-DLT 3/16 .1860
CL-187-RLT CL-187-DLT .1870
CL-217-RLT CL-217-DLT 7/32 .2173
CL-218-RLT CL-218-DLT .2183
CL-248-RLT CL-248-DLT 1/4 .2485
CL-249-RLT CL-249-DLT .2495
CL-279-RLT CL-279-DLT 9/32 .2798
CL-280-RLT CL-280-DLT .2808
CL-311-RLT CL-311-DLT 5/16 .3110
CL-312-RLT CL-312-DLT .3120
CL-310-RLT CL-310-DLT 1/2 5/16 .3105 1-1/2 1/2 7/8 1/8 41/64
CL-3115-RLT CL-3115-DLT .3115
CL-341-RLT CL-341-DLT 11/32 .3418
CL-342-RLT CL-342-DLT .3428
CL-373-RLT CL-373-DLT 3/8 .3730
CL-374-RLT CL-374-DLT .3740
CL-404-RLT CL-404-DLT 13/32 .4043
CL-405-RLT CL-405-DLT .4053
CL-435-RLT CL-435-DLT 7/16 .4355
CL-436-RLT CL-436-DLT .4365
CL-466-RLT CL-466-DLT 15/32 .4668
CL-467-RLT CL-467-DLT .4678
CL-498-RLT CL-498-DLT 1/2 .4980
CL-499-RLT CL-499-DLT .4990
CL-4980-RLT CL-4980-DLT 3/4 1/2 .4980 1-15/16 11/16 1-1/8 3/16 49/64
CL-4990-RLT CL-4990-DLT .4990
CL-529-RLT CL-529-DLT 17/32 .5293
CL-530-RLT CL-530-DLT .5303
CL-560-RLT CL-560-DLT 9/16 .5605
CL-561-RLT CL-561-DLT .5615
CL-591-RLT CL-591-DLT 19/32 .5918
CL-592-RLT CL-592-DLT .5928
CL-623-RLT CL-623-DLT 5/8 .6230
CL-624-RLT CL-624-DLT .6240
CL-654-RLT CL-654-DLT 21/32 .6543
CL-655-RLT CL-655-DLT .6553
CL-685-RLT CL-685-DLT 11/16 .6855
CL-686-RLT CL-686-DLT .6865
CL-716-RLT CL-716-DLT 23/32 .7168
CL-717-RLT CL-717-DLT .7178
CL-748-RLT CL-748-DLT 3/4 .7480
CL-749-RLT CL-749-DLT .7490
CL-7480-RLT CL-7480-DLT 1 3/4 .7480 2-5/8 1 1-1/2 9/32 61/64
CL-7490-RLT CL-7490-DLT .7490
CL-779-RLT CL-779-DLT 25/32 .7793
CL-780-RLT CL-780-DLT .7803
CL-810-RLT CL-810-DLT 13/16 .8105
CL-811-RLT CL-811-DLT .8115
CL-841-RLT CL-841-DLT 27/32 .8418
CL-842-RLT CL-842-DLT .8428
CL-873-RLT CL-873-DLT 7/8 .8730
CL-874-RLT CL-874-DLT .8740
CL-904-RLT CL-904-DLT 29/32 .9043
CL-905-RLT CL-905-DLT .9053
CL-935-RLT CL-935-DLT 15/16 .9355
CL-936-RLT CL-936-DLT .9365
CL-966-RLT CL-966-DLT 31/32 .9668
CL-967-RLT CL-967-DLT .9678
CL-998-RLT CL-998-DLT 1 .9980
CL-999-RLT CL-999-DLT .9990


MATCHING LINERS & LOCKSCREWS
USA HEAD DIAMETER

B
SHANK
DIA
LOCKSCREW TYPE LINER
PART NO.
HEAD
LINER
PART NO.
LOCK-
SCREW
PART NO.
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
5/16 CL-123-RLT CL-123-DLT L-32-8 HL-32-8 LS-1
CL-124-RLT CL-124-DLT
CL-154-RLT CL-154-DLT
CL-155-RLT CL-155-DLT
CL-186-RLT CL-186-DLT
CL-187-RLT CL-187-DLT
CL-217-RLT CL-217-DLT
CL-218-RLT CL-218-DLT
CL-248-RLT CL-248-DLT
CL-249-RLT CL-249-DLT
CL-279-RLT CL-279-DLT
CL-280-RLT CL-280-DLT
CL-311-RLT CL-311-DLT
CL-312-RLT CL-312-DLT
1/2 CL-310-RLT CL-310-DLT L-48-12 HL-48-12
CL-3115-RLT CL-3115-DLT
CL-341-RLT CL-341-DLT
CL-342-RLT CL-342-DLT
CL-373-RLT CL-373-DLT
CL-374-RLT CL-374-DLT
CL-404-RLT CL-404-DLT
CL-405-RLT CL-405-DLT
CL-435-RLT CL-435-DLT
CL-436-RLT CL-436-DLT
CL-466-RLT CL-466-DLT
CL-467-RLT CL-467-DLT
CL-498-RLT CL-498-DLT
CL-499-RLT CL-499-DLT
3/4 CL-4980-RLT CL-4980-DLT L-64-16 HL-64-16
CL-4990-RLT CL-4990-DLT
CL-529-RLT CL-529-DLT
CL-530-RLT CL-530-DLT
CL-560-RLT CL-560-DLT
CL-561-RLT CL-561-DLT
CL-591-RLT CL-591-DLT
CL-592-RLT CL-592-DLT
CL-623-RLT CL-623-DLT
CL-624-RLT CL-624-DLT
CL-654-RLT CL-654-DLT
CL-655-RLT CL-655-DLT
CL-685-RLT CL-685-DLT
CL-686-RLT CL-686-DLT
CL-716-RLT CL-716-DLT
CL-717-RLT CL-717-DLT
CL-748-RLT CL-748-DLT
CL-749-RLT CL-749-DLT
1 CL-7480-RLT CL-7480-DLT L-88-22 HL-88-22
CL-7490-RLT CL-7490-DLT
CL-779-RLT CL-779-DLT
CL-780-RLT CL-780-DLT
CL-810-RLT CL-810-DLT
CL-811-RLT CL-811-DLT
CL-841-RLT CL-841-DLT
CL-842-RLT CL-842-DLT
CL-873-RLT CL-873-DLT
CL-874-RLT CL-874-DLT
CL-904-RLT CL-904-DLT
CL-905-RLT CL-905-DLT
CL-935-RLT CL-935-DLT
CL-936-RLT CL-936-DLT
CL-966-RLT CL-966-DLT
CL-967-RLT CL-967-DLT
CL-998-RLT CL-998-DLT
CL-999-RLT CL-999-DLT


LOCKSCREW TYPE
METRIC HEAD DIAMETER

LOCKSCREW TYPE B
SHANK
DIA
A C D E
DIA
F G
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
NOMINAL ACTUAL
CL-5-RLT-.2347 CL-5-DLT-.2347 5/16 6mm .2347 1-3/16 7/16 5/8 3/32 33/64
CL-5-RLT-.2357 CL-5-DLT-.2357 .2357
CL-8-RLT-.3130 CL-8-DLT-.3130 1/2 8mm .3130 1-1/2 1/2 7/8 1/8 41/64
CL-8-RLT-.3140 CL-8-DLT-.3140 .3140
CL-8-RLT-.3917 CL-8-DLT-.3917 10mm .3917
CL-8-RLT-.3927 CL-8-DLT-.3927 .3927
CL-8-RLT-.4704 CL-8-DLT-.4704 12mm .4704
CL-8-RLT-.4714 CL-8-DLT-.4714 .4714
CL-12-RLT-.5492 CL-12-DLT-.5492 3/4 14mm .5492 1-15/16 11/16 1-1/8 3/16 49/64
CL-12-RLT-.5502 CL-12-DLT-.5502 .5502
CL-12-RLT-.6279 CL-12-DLT-.6279 16mm .6279
CL-12-RLT-.6289 CL-12-DLT-.6289 .6289
CL-12-RLT-.7067 CL-12-DLT-.7067 18mm .7067
CL-12-RLT-.7077 CL-12-DLT-.7077 .7077
CL-16-RLT-.7854 CL-16-DLT-.7854 1 20mm .7854 2-5/8 1 1-1/2 9/32 61/64
CL-16-RLT-.7864 CL-16-DLT-.7864 .7864


MATCHING LINERS & LOCKSCREWS
METRIC HEAD DIAMETER

B
SHANK
DIA
LOCKSCREW TYPE LINER
PART NO.
HEAD
LINER
PART NO.
LOCK-
SCREW
PART NO.
ROUND PIN
PART NO.
DIAMOND PIN
PART NO.
5/16 CL-5-RLT-.2347 CL-5-DLT-.2347 L-32-8 HL-32-8 LS-1
CL-5-RLT-.2357 CL-5-DLT-.2357
1/2 CL-8-RLT-.3130 CL-8-DLT-.3130 L-48-12 HL-48-12
CL-8-RLT-.3140 CL-8-DLT-.3140
CL-8-RLT-.3917 CL-8-DLT-.3917
CL-8-RLT-.3927 CL-8-DLT-.3927
CL-8-RLT-.4704 CL-8-DLT-.4704
CL-8-RLT-.4714 CL-8-DLT-.4714
3/4 CL-12-RLT-.5492 CL-12-DLT-.5492 L-64-16 HL-64-16
CL-12-RLT-.5502 CL-12-DLT-.5502
CL-12-RLT-.6279 CL-12-DLT-.6279
CL-12-RLT-.6289 CL-12-DLT-.6289
CL-12-RLT-.7067 CL-12-DLT-.7067
CL-12-RLT-.7077 CL-12-DLT-.7077
1 CL-16-RLT-.7854 CL-16-DLT-.7854 L-88-22 HL-88-22
CL-16-RLT-.7864 CL-16-DLT-.7864

Carr Lane Manufacturing Co.
en_550