QUICK-CHANGE
PALLET SUBPLATES

 




SIZE ALL
PART
 NO.
CL-MF00-0841 CL-MF00-0842 CL-MF00-0843 CL-MF00-0844
A NOMINAL 400mm 500mm 630mm 800mm
ACTUAL 15.20 19.13 24.25 30.94
C NOMINAL 40mm 45mm
ACTUAL 1.5748 1.7717
E (JIS) 80mm 100mm 125mm 160mm
F (DIN) 50mm 100mm 100mm
H (JIS) M16
J (DIN) M12 M16
L 2.165 2.953 3.937 5.315
S 7.8740 9.8425 12.4016 15.7480
U 320mm
W M16
 WEIGHT
 (LBS)
95 145 235 380

Carr Lane Manufacturing Co.
en_680