USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DIAMOND-GROOVE BUSHINGS

 


STANDARD DRILL SIZES

QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


Example complete part no.: DG-13-4-.0520 (DG-13-4 with .0520" ID)


ID
RANGE
OD LENGTH BASIC
PART NO.
PRICE
1-5
.0520-.0995
#55-#39
1.35-2.50mm
13/64
.223-.213
1/4 DG-13-4 9.64
5/16 DG-13-5 10.19
3/8 DG-13-6 10.74
1/2 DG-13-8 10.94
.0980-.1406
#40-9/64
2.50-3.50mm
1/4
.275-.260
1/4 DG-16-4 6.78
5/16 DG-16-5 7.10
3/8 DG-16-6 7.44
1/2 DG-16-8 7.80
*3/4 DG-16-12 9.85
.1250-.1935
1/8-#10
3.20-4.90mm
5/16
.337-.322
1/4 DG-20-4 5.26
5/16 DG-20-5 6.03
3/8 DG-20-6 6.37
1/2 DG-20-8 6.58
3/4 DG-20-12 7.44
*1 DG-20-16 8.90
.1562-.2570
5/32-F
4.00-6.50mm
13/32
.431-.416
1/4 DG-26-4 4.91
5/16 DG-26-5 5.26
3/8 DG-26-6 5.68
1/2 DG-26-8 6.03
3/4 DG-26-12 6.58
*1 DG-26-16 7.44
.1562-.3160
5/32-O
4.00-8.00mm
1/2
.525-.510
5/16 DG-32-5 5.26
3/8 DG-32-6 5.68
1/2 DG-32-8 6.03
3/4 DG-32-12 6.58
*1 DG-32-16 7.44
.3125-.4375
5/16-7/16
7.90-11.00mm
5/8
.650-.635
3/8 DG-40-6 4.91
1/2 DG-40-8 4.91
3/4 DG-40-12 6.03
1 DG-40-16 6.37
1-3/8 DG-40-22 7.44
.3125-.5312
5/16-17/32
8.00-13.00mm
3/4
.775-.760
3/8 DG-48-6 5.26
1/2 DG-48-8 5.26
3/4 DG-48-12 6.03
1 DG-48-16 6.58
1-3/8 DG-48-22 8.90
.5000-.6562
1/2-21/32
13.00-16.50mm
7/8
.900-.885
3/8 DG-56-6 8.21
1/2 DG-56-8 7.26
3/4 DG-56-12 7.44
1 DG-56-16 7.80
1-3/8 DG-56-22 8.56
.5000-.7656
1/2-49/64
13.00-19.00mm
1
1.035-1.010
1/2 DG-64-8 7.44
3/4 DG-64-12 7.44
1 DG-64-16 8.21
1-3/8 DG-64-22 8.90
1-1/2 DG-64-24 9.85

Carr Lane Manufacturing Co.
en_806