USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PRESS-FIT BUSHINGS
METRIC

 


STANDARD DRILL SIZES

QUANTITY DISCOUNTS
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


Example complete part no.: PM-4-6-.35 (PM-4-6 with .35mm ID)


ID RANGE
(G6)
OD
(s6)
LENGTH BASIC
PART NO.
PRICE
1-5
.35-1.00mm 4mm
4.027-4.019mm
*6mm PM-4-6 34.32
*9mm PM-4-9 36.81
1.01-1.80mm 6mm PM-4-6 30.52
9mm PM-4-9 32.31
1.81-2.60mm 5mm
5.027-5.019mm
6mm PM-5-6 11.38
9mm PM-5-9 13.40
2.61-3.30mm 6mm
6.027-6.019mm
8mm PM-6-8 11.13
12mm PM-6-12 12.73
16mm PM-6-16 14.24
3.31-4.00mm 7mm
7.032-7.023mm
8mm PM-7-8 9.10
12mm PM-7-12 10.04
16mm PM-7-16 10.89
4.01-5.00mm 8mm
8.032-8.023mm
8mm PM-8-8 9.10
12mm PM-8-12 10.04
16mm PM-8-16 10.89
5.01-6.00mm 10mm
10.032-10.023mm
10mm PM-10-10 8.46
16mm PM-10-16 8.69
20mm PM-10-20 9.57
6.01-8.00mm 12mm
12.039-12.028mm
10mm PM-12-10 8.46
16mm PM-12-16 8.69
20mm PM-12-20 9.57
8.01-10.00mm 15mm
15.039-15.028mm
12mm PM-15-12 8.03
20mm PM-15-20 8.69
25mm PM-15-25 9.10
10.01-12.00mm 18mm
18.039-18.028mm
12mm PM-18-12 8.69
20mm PM-18-20 9.10
25mm PM-18-25 10.04
12.01-15.00mm 22mm
22.048-22.035mm
16mm PM-22-16 10.89
28mm PM-22-28 11.38
36mm PM-22-36 13.56
15.01-18.00mm 26mm
26.048-26.035mm
16mm PM-26-16 10.89
28mm PM-26-28 11.55
36mm PM-26-36 14.04
18.01-22.00mm 30mm
30.048-30.035mm
20mm PM-30-20 10.89
36mm PM-30-36 14.04
45mm PM-30-45 15.38
22.01-26.00mm 35mm
35.059-35.043mm
20mm PM-35-20 14.24
36mm PM-35-36 20.75
45mm PM-35-45 22.49
26.01-30.00mm 42mm
42.059-42.043mm
25mm PM-42-25 18.91
45mm PM-42-45 24.28
56mm PM-42-56 30.10
30.01-35.00mm 48mm
48.059-48.043mm
25mm PM-48-25 18.91
45mm PM-48-45 24.28
56mm PM-48-56 30.10
35.01-42.00mm 55mm
55.072-55.053mm
30mm PM-55-30 27.17
56mm PM-55-56 37.88
67mm PM-55-67 54.12
42.01-48.00mm 62mm
62.072-62.053mm
30mm PM-62-30 42.81
56mm PM-62-56 55.55
67mm PM-62-67 64.43
48.01-55.00mm 70mm
70.078-70.059mm
30mm PM-70-30 53.45
56mm PM-70-56 64.66
67mm PM-70-67 75.54
55.01-63.00mm 78mm
78.078-78.059mm
35mm PM-78-35 65.56
67mm PM-78-67 86.56
78mm PM-78-78 89.64
63.01-70.00mm 85mm
85.093-85.071mm
35mm PM-85-35 83.24
67mm PM-85-67 97.70
78mm PM-85-78 100.41
70.01-78.00mm 95mm
95.093-95.071mm
40mm PM-95-40 91.01
78mm PM-95-78 112.80
105mm PM-95-105 137.99
78.01-85.00mm 105mm
105.101-105.079mm
40mm PM-105-40 95.64
78mm PM-105-78 118.34
105mm PM-105-105 144.14
85.01-95.00mm 115mm
115.101-115.079mm
45mm PM-115-45 105.59
89mm PM-115-89 135.95
112mm PM-115-112 160.01
95.01-105.00mm 125mm
125.117-125.092mm
45mm PM-125-45 119.01
89mm PM-125-89 151.68
112mm PM-125-112 178.99

Carr Lane Manufacturing Co.
en_785