USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

LINER BUSHINGS

 


QUANTITY DISCOUNTS — STANDARD SIZES
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


STANDARD SIZES
ID OD LENGTH PART NO. PRICE
1-5
3/16 5/16
.3141-.3138
(.327-.322 Unground)
1/4 L-20-4 7.46
5/16 L-20-5 7.82
3/8 L-20-6 8.20
1/2 L-20-8 8.62
5/8 L-20-10 8.98
3/4 L-20-12 9.35
1/4 7/16
.4392-.4389
(.453-.448 Unground)
1/4 L-28-4 6.47
5/16 L-28-5 6.67
3/8 L-28-6 7.26
1/2 L-28-8 7.46
5/8 L-28-10 7.46
3/4 L-28-12 8.20
5/16 1/2
.5017-.5014
(.520-.515 Unground)
1/4 L-32-4 6.47
5/16 L-32-5 6.67
3/8 L-32-6 7.26
1/2 L-32-8 7.46
5/8 L-32-10 7.82
3/4 L-32-12 8.20
1 L-32-16 9.54
1-3/8 L-32-22 10.92
9/16
.5642-.5639
(.582-.577 Unground)
1/4 L-36-4 7.46
5/16 L-36-5 6.47
3/8 L-36-6 6.89
1/2 L-36-8 6.89
5/8 L-36-10 7.26
3/4 L-36-12 7.46
1 L-36-16 7.46
3/8 5/8
.6267-.6264
(.645-.640 Unground)
1/4 L-40-4-24 7.46
5/16 L-40-5-24 6.47
3/8 L-40-6-24 6.89
1/2 L-40-8-24 6.89
5/8 L-40-10-24 7.26
3/4 L-40-12-24 7.46
1 L-40-16-24 7.82
7/16 1/4 L-40-4-28 7.46
5/16 L-40-5-28 6.47
3/8 L-40-6-28 6.89
1/2 L-40-8-28 6.89
5/8 L-40-10-28 7.26
3/4 L-40-12-28 7.46
1 L-40-16-28 7.82
1/2 3/4
.7518-.7515
(.770-.765 Unground)
5/16 L-48-5 6.67
3/8 L-48-6 7.46
1/2 L-48-8 7.46
3/4 L-48-12 7.82
1 L-48-16 8.62
1-3/8 L-48-22 10.92
1-1/2 L-48-24 11.63
1-3/4 L-48-28 12.65
2-1/8 L-48-34 14.94
9/16 7/8
.8768-.8765
(.895-.890 Unground)
5/16 L-56-5-36 9.78
3/8 L-56-6-36 10.13
1/2 L-56-8-36 8.98
5/8 L-56-10-36 9.35
3/4 L-56-12-36 9.35
1 L-56-16-36 9.78
1-1/4 L-56-20-36 10.70
5/8 5/16 L-56-5-40 9.78
3/8 L-56-6-40 10.13
1/2 L-56-8-40 8.98
5/8 L-56-10-40 9.35
3/4 L-56-12-40 9.35
1 L-56-16-40 9.78
1-1/4 L-56-20-40 10.70
3/4 1
1.0018-1.0015
(1.020-1.015 Unground)
1/2 L-64-8 9.33
3/4 L-64-12 9.33
1 L-64-16 9.91
1-3/8 L-64-22 10.70
1-1/2 L-64-24 12.05
1-3/4 L-64-28 13.20
2-1/8 L-64-34 14.71
2-1/2 L-64-40 17.01
3 L-64-48 28.43
7/8 1-1/4
1.2520-1.2517
(1.270-1.265 Unground)
1/2 L-80-8 14.36
5/8 L-80-10 13.56
3/4 L-80-12 12.23
1 L-80-16 14.36
1-1/4 L-80-20 16.08
1-1/2 L-80-24 17.38
1 1-3/8
1.3772-1.3768
(1.395-1.390 Unground)
1/2 L-88-8 14.71
3/4 L-88-12 12.23
1 L-88-16 14.71
1-3/8 L-88-22 16.23
1-1/2 L-88-24 17.80
1-3/4 L-88-28 19.32
2-1/8 L-88-34 22.41
2-1/2 L-88-40 25.05
3 L-88-48 34.61
1-3/8 1-3/4
1.7523-1.7519
(1.770-1.765 Unground)
3/4 L-112-12 18.39
1 L-112-16 16.23
1-3/8 L-112-22 18.39
1-1/2 L-112-24 19.70
1-3/4 L-112-28 20.83
2-1/8 L-112-34 24.28
2-1/2 L-112-40 25.91
3 L-112-48 39.90
1-3/4 2-1/4
2.2525-2.2521
(2.270-2.265 Unground)
3/4 L-144-12 23.32
1 L-144-16 21.03
1-3/8 L-144-22 23.32
1-1/2 L-144-24 24.49
1-3/4 L-144-28 25.62
2-1/8 L-144-34 29.66
2-1/2 L-144-40 32.47
3 L-144-48 46.45
2-1/4 2-3/4
2.7526-2.7522
(2.770-2.765 Unground)
3/4 L-176-12 25.79
1 L-176-16 23.32
1-3/8 L-176-22 25.98
1-1/2 L-176-24 27.50
1-3/4 L-176-28 29.09
2-1/8 L-176-34 31.73
2-1/2 L-176-40 35.40
3 L-176-48 48.53


QUANTITY DISCOUNTS — EXTENDED RANGE
Quantity 1-3 4-6 7-12 13-24 25-49 50 Up
Discount % Net 8% 18% 25% 30% 33%
Multiplier 1.00 .92 .82 .75 .70 .67


EXTENDED RANGE (LARGE SIZES)
ID RANGE OD LENGTH PART NO. PRICE
1-3
2"
2.0015 - 2.0010
2-1/2
2.5025 - 2.5021
3/4 L-160-12 CONTACT
FACTORY
1 L-160-16
1-1/4 L-160-20
1-1/2 L-160-24
1-3/4 L-160-28
2 L-160-32
2-1/8 L-160-34
2-1/4 L-160-36
2-1/2 L-160-40
2-3/4 L-160-44
3 L-160-48
3-1/4 L-160-52
3-1/2 L-160-56
3-3/4 L-160-60
4 L-160-64
4-1/4 L-160-68
4-1/2 L-160-72
4-3/4 L-160-76
5 L-160-80
2-1/2
2.5015 - 2.5010
3
3.0028 - 3.0023
3/4 L-192-12 CONTACT
FACTORY
1 L-192-16
1-1/4 L-192-20
1-1/2 L-192-24
1-3/4 L-192-28
2 L-192-32
2-1/8 L-192-34
2-1/4 L-192-36
2-1/2 L-192-40
2-3/4 L-192-44
3 L-192-48
3-1/4 L-192-52
3-1/2 L-192-56
3-3/4 L-192-60
4 L-192-64
4-1/4 L-192-68
4-1/2 L-192-72
4-3/4 L-192-76
5 L-192-80
2-3/4
2.7515 - 2.7510
3-3/8
3.3778 - 3.3773
3/4 L-216-12 CONTACT
FACTORY
1 L-216-16
1-1/4 L-216-20
1-1/2 L-216-24
1-3/4 L-216-28
2 L-216-32
2-1/8 L-216-34
2-1/4 L-216-36
2-1/2 L-216-40
2-3/4 L-216-44
3 L-216-48
3-1/4 L-216-52
3-1/2 L-216-56
3-3/4 L-216-60
4 L-216-64
4-1/4 L-216-68
4-1/2 L-216-72
4-3/4 L-216-76
5 L-216-80
3"
3.0015 - 3.0010
3-5/8
3.6278 - 3.6273
3/4 L-232-12 CONTACT
FACTORY
1 L-232-16
1-1/4 L-232-20
1-1/2 L-232-24
1-3/4 L-232-28
2 L-232-32
2-1/4 L-232-36
2-1/2 L-232-40
2-3/4 L-232-44
3 L-232-48
3-1/4 L-232-52
3-1/2 L-232-56
3-3/4 L-232-60
4 L-232-64
4-1/4 L-232-68
4-1/2 L-232-72
4-3/4 L-232-76
5 L-232-80
3-1/4
3.2515 - 3.2510
3-7/8
3.8778 - 3.8773
3/4 L-248-12 CONTACT
FACTORY
1 L-248-16
1-1/4 L-248-20
1-1/2 L-248-24
1-3/4 L-248-28
2 L-248-32
2-1/4 L-248-36
2-1/2 L-248-40
2-3/4 L-248-44
3 L-248-48
3-1/4 L-248-52
3-1/2 L-248-56
3-3/4 L-248-60
4 L-248-64
4-1/4 L-248-68
4-1/2 L-248-72
4-3/4 L-248-76
5 L-248-80
3-3/8
3.3765 - 3.3760
4"
4.0028 - 4.0023
3/4 L-256-12 CONTACT
FACTORY
1 L-256-16
1-1/4 L-256-20
1-1/2 L-256-24
1-3/4 L-256-28
2 L-256-32
2-1/4 L-256-36
2-1/2 L-256-40
2-3/4 L-256-44
3 L-256-48
3-1/4 L-256-52
3-1/2 L-256-56
3-3/4 L-256-60
4 L-256-64
4-1/4 L-256-68
4-1/2 L-256-72
4-3/4 L-256-76
5 L-256-80
5-1/2 L-256-88
3-1/2
3.5015 - 3.5010
4-1/8
4.1280 - 4.1275
3/4 L-264-12 CONTACT
FACTORY
1 L-264-16
1-1/4 L-264-20
1-1/2 L-264-24
1-3/4 L-264-28
2 L-264-32
2-1/4 L-264-36
2-1/2 L-264-40
2-3/4 L-264-44
3 L-264-48
3-1/4 L-264-52
3-1/2 L-264-56
3-3/4 L-264-60
4 L-264-64
4-1/4 L-264-68
4-1/2 L-264-72
4-3/4 L-264-76
5 L-264-80
5-1/2 L-264-88
3-3/4
3.7515 - 3.7510
4-1/2
4.5030 - 4.5025
3/4 L-288-12 CONTACT
FACTORY
1 L-288-16
1-1/4 L-288-20
1-1/2 L-288-24
1-3/4 L-288-28
2 L-288-32
2-1/4 L-288-36
2-1/2 L-288-40
2-3/4 L-288-44
3 L-288-48
3-1/4 L-288-52
3-1/2 L-288-56
3-3/4 L-288-60
4 L-288-64
4-1/4 L-288-68
4-1/2 L-288-72
4-3/4 L-288-76
5 L-288-80
5-1/2 L-288-88
6 L-288-96
4"
4.0015 - 4.0010
4-3/4
4.7530 - 4.7525
3/4 L-304-12 CONTACT
FACTORY
1 L-304-16
1-1/4 L-304-20
1-1/2 L-304-24
1-3/4 L-304-28
2 L-304-32
2-1/4 L-304-36
2-1/2 L-304-40
2-3/4 L-304-44
3 L-304-48
3-1/4 L-304-52
3-1/2 L-304-56
3-3/4 L-304-60
4 L-304-64
4-1/4 L-304-68
4-1/2 L-304-72
4-3/4 L-304-76
5 L-304-80
5-1/2 L-304-88
6 L-304-96
6-1/2 L-304-104
4-1/4
4.2515 - 4.2510
5"
5.0030 - 5.0025
3/4 L-320-12 CONTACT
FACTORY
1 L-320-16
1-1/4 L-320-20
1-1/2 L-320-24
1-3/4 L-320-28
2 L-320-32
2-1/4 L-320-36
2-1/2 L-320-40
2-3/4 L-320-44
3 L-320-48
3-1/4 L-320-52
3-1/2 L-320-56
3-3/4 L-320-60
4 L-320-64
4-1/4 L-320-68
4-1/2 L-320-72
4-3/4 L-320-76
5 L-320-80
5-1/2 L-320-88
6 L-320-96
6-1/2 L-320-104
4-3/8
4.3765 - 4.3760
5-1/8
5.1280 - 5.1275
3/4 L-328-12 CONTACT
FACTORY
1 L-328-16
1-1/4 L-328-20
1-1/2 L-328-24
1-3/4 L-328-28
2 L-328-32
2-1/4 L-328-36
2-1/2 L-328-40
2-3/4 L-328-44
3 L-328-48
3-1/4 L-328-52
3-1/2 L-328-56
3-3/4 L-328-60
4 L-328-64
4-1/4 L-328-68
4-1/2 L-328-72
4-3/4 L-328-76
5 L-328-80
5-1/2 L-328-88
6 L-328-96
6-1/2 L-328-104
7 L-328-112
4-1/2
4.5015 - 4.5010
5-1/4
5.2530 - 5.2525
3/4 L-336-12 CONTACT
FACTORY
1 L-336-16
1-1/4 L-336-20
1-1/2 L-336-24
1-3/4 L-336-28
2 L-336-32
2-1/4 L-336-36
2-1/2 L-336-40
2-3/4 L-336-44
3 L-336-48
3-1/4 L-336-52
3-1/2 L-336-56
3-3/4 L-336-60
4 L-336-64
4-1/4 L-336-68
4-1/2 L-336-72
4-3/4 L-336-76
5 L-336-80
5-1/2 L-336-88
6 L-336-96
6-1/2 L-336-104
7 L-336-112
4-3/4
4.7515 - 4.7510
5-1/2
5.5030 - 5.5025
3/4 L-352-12 CONTACT
FACTORY
1 L-352-16
1-1/4 L-352-20
1-1/2 L-352-24
1-3/4 L-352-28
2 L-352-32
2-1/4 L-352-36
2-1/2 L-352-40
2-3/4 L-352-44
3 L-352-48
3-1/4 L-352-52
3-1/2 L-352-56
3-3/4 L-352-60
4 L-352-64
4-1/4 L-352-68
4-1/2 L-352-72
4-3/4 L-352-76
5 L-352-80
5-1/2 L-352-88
6 L-352-96
6-1/2 L-352-104
7 L-352-112
5"
5.0015 - 5.0010
5-3/4
5.7530 - 5.7525
3/4 L-368-12 CONTACT
FACTORY
1 L-368-16
1-1/4 L-368-20
1-1/2 L-368-24
1-3/4 L-368-28
2 L-368-32
2-1/4 L-368-36
2-1/2 L-368-40
2-3/4 L-368-44
3 L-368-48
3-1/4 L-368-52
3-1/2 L-368-56
3-3/4 L-368-60
4 L-368-64
4-1/4 L-368-68
4-1/2 L-368-72
4-3/4 L-368-76
5 L-368-80
5-1/2 L-368-88
6 L-368-96
6-1/2 L-368-104
7 L-368-112

Carr Lane Manufacturing Co.
en_795