USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAD LINER BUSHINGS

 



DIMENSIONS
BODY
OD
F
DIA
G
1/2 5/8 3/32
3/4 7/8 3/32
1 1-1/8 1/8
1-3/8 1-1/2 1/8
1-3/4 1-7/8 3/16
2-1/4 2-3/8 3/16
2-3/4 2-7/8 3/16
2-1/2 2-5/8 3/16
3 3-1/8 3/16
3-3/8 3-1/2 3/16
3-5/8 3-7/8 3/16
3-7/8 4-1/8 3/16
4 4-1/4 3/16
4-1/8 4-3/8 3/16
4-1/2 4-3/4 7/32
4-3/4 5 7/32
5 5-1/4 7/32
5-1/8 5-3/8 7/32
5-1/4 5-1/2 7/32
5-1/2 5-3/4 7/32
5-3/4 6 7/32


QUANTITY DISCOUNTS — STANDARD SIZES
Quantity 1-5 6-11 12-23 24-49 50-99 100-199 200-499 500 Up
Discount % Net 18% 29% 34% 42% 48% 50% 52%
Multiplier 1.00 .82 .71 .66 .58 .52 .50 .48


STANDARD SIZES
ID OD LENGTH PART NO. PRICE
1-5
5/16 1/2
.5017-.5014
(.520-.515 Unground)
5/16 HL-32-5 8.62
3/8 HL-32-6 9.33
1/2 HL-32-8 9.33
3/4 HL-32-12 10.12
1 HL-32-16 13.20
1-3/8 HL-32-22 16.23
1/2 3/4
.7518-.7515
(.770-.765 Unground)
5/16 HL-48-5 8.98
3/8 HL-48-6 9.33
1/2 HL-48-8 9.33
3/4 HL-48-12 10.12
1 HL-48-16 11.63
1-3/8 HL-48-22 13.56
1-1/2 HL-48-24 14.70
1-3/4 HL-48-28 15.80
2-1/8 HL-48-34 18.39
3/4 1
1.0018-1.0015
(1.020-1.015 Unground)
1/2 HL-64-8 11.27
3/4 HL-64-12 12.05
1 HL-64-16 12.78
1-3/8 HL-64-22 13.56
1-1/2 HL-64-24 15.08
1-3/4 HL-64-28 17.01
2-1/8 HL-64-34 17.75
2-1/2 HL-64-40 21.12
3 HL-64-48 32.67
1 1-3/8
1.3772-1.3768
(1.395-1.390 Unground)
1/2 HL-88-8 15.29
3/4 HL-88-12 13.56
1 HL-88-16 15.29
1-3/8 HL-88-22 16.65
1-1/2 HL-88-24 17.80
1-3/4 HL-88-28 19.32
2-1/8 HL-88-34 21.76
2-1/2 HL-88-40 25.05
3 HL-88-48 43.80
1-3/8 1-3/4
1.7523-1.7519
(1.770-1.765 Unground)
3/4 HL-112-12 18.75
1 HL-112-16 19.70
1-3/8 HL-112-22 21.62
1-1/2 HL-112-24 22.91
1-3/4 HL-112-28 24.28
2-1/8 HL-112-34 27.74
2-1/2 HL-112-40 31.17
3 HL-112-48 50.48
1-3/4 2-1/4
2.2525-2.2521
(2.270-2.265 Unground)
3/4 HL-144-12 26.76
1 HL-144-16 24.63
1-3/8 HL-144-22 27.13
1-1/2 HL-144-24 28.30
1-3/4 HL-144-28 29.81
2-1/8 HL-144-34 32.89
2-1/2 HL-144-40 37.05
3 HL-144-48 54.31
2-1/4 2-3/4
2.7526-2.7522
(2.770-2.765 Unground)
3/4 HL-176-12 32.47
1 HL-176-16 29.45
1-3/8 HL-176-22 32.89
1-1/2 HL-176-24 34.61
1-3/4 HL-176-28 36.70
2-1/8 HL-176-34 40.19
2-1/2 HL-176-40 44.73
3 HL-176-48 60.81


QUANTITY DISCOUNTS — EXTENDED RANGE
Quantity 1-3 4-6 7-12 13-24 25-49 50 Up
Discount % Net 8% 18% 25% 30% 33%
Multiplier 1.00 .92 .82 .75 .70 .67


EXTENDED RANGE (LARGE SIZES)
ID RANGE OD LENGTH PART NO. PRICE
1-3
2"
2.0015 - 2.0010
2-1/2
2.5025 - 2.5021
3/4 HL-160-12 CONTACT
FACTORY
1 HL-160-16
1-1/4 HL-160-20
1-1/2 HL-160-24
1-3/4 HL-160-28
2 HL-160-32
2-1/8 HL-160-34
2-1/4 HL-160-36
2-1/2 HL-160-40
2-3/4 HL-160-44
3 HL-160-48
3-1/4 HL-160-52
3-1/2 HL-160-56
3-3/4 HL-160-60
4 HL-160-64
4-1/4 HL-160-68
4-1/2 HL-160-72
4-3/4 HL-160-76
5 HL-160-80
2-1/2
2.5015 - 2.5010
3
3.0028 - 3.0023
3/4 HL-192-12 CONTACT
FACTORY
1 HL-192-16
1-1/4 HL-192-20
1-1/2 HL-192-24
1-3/4 HL-192-28
2 HL-192-32
2-1/8 HL-192-34
2-1/4 HL-192-36
2-1/2 HL-192-40
2-3/4 HL-192-44
3 HL-192-48
3-1/4 HL-192-52
3-1/2 HL-192-56
3-3/4 HL-192-60
4 HL-192-64
4-1/4 HL-192-68
4-1/2 HL-192-72
4-3/4 HL-192-76
5 HL-192-80
2-3/4
2.7515 - 2.7510
3-3/8
3.3778 - 3.3773
3/4 HL-216-12 CONTACT
FACTORY
1 HL-216-16
1-1/4 HL-216-20
1-1/2 HL-216-24
1-3/4 HL-216-28
2 HL-216-32
2-1/8 HL-216-34
2-1/4 HL-216-36
2-1/2 HL-216-40
2-3/4 HL-216-44
3 HL-216-48
3-1/4 HL-216-52
3-1/2 HL-216-56
3-3/4 HL-216-60
4 HL-216-64
4-1/4 HL-216-68
4-1/2 HL-216-72
4-3/4 HL-216-76
5 HL-216-80
3"
3.0015 - 3.0010
3-5/8
3.6278 - 3.6273
3/4 HL-232-12 CONTACT
FACTORY
1 HL-232-16
1-1/4 HL-232-20
1-1/2 HL-232-24
1-3/4 HL-232-28
2 HL-232-32
2-1/4 HL-232-36
2-1/2 HL-232-40
2-3/4 HL-232-44
3 HL-232-48
3-1/4 HL-232-52
3-1/2 HL-232-56
3-3/4 HL-232-60
4 HL-232-64
4-1/4 HL-232-68
4-1/2 HL-232-72
4-3/4 HL-232-76
5 HL-232-80
3-1/4
3.2515 - 3.2510
3-7/8
3.8778 - 3.8773
3/4 HL-248-12 CONTACT
FACTORY
1 HL-248-16
1-1/4 HL-248-20
1-1/2 HL-248-24
1-3/4 HL-248-28
2 HL-248-32
2-1/4 HL-248-36
2-1/2 HL-248-40
2-3/4 HL-248-44
3 HL-248-48
3-1/4 HL-248-52
3-1/2 HL-248-56
3-3/4 HL-248-60
4 HL-248-64
4-1/4 HL-248-68
4-1/2 HL-248-72
4-3/4 HL-248-76
5 HL-248-80
3-3/8
3.3765 - 3.3760
4"
4.0028 - 4.0023
3/4 HL-256-12 CONTACT
FACTORY
1 HL-256-16
1-1/4 HL-256-20
1-1/2 HL-256-24
1-3/4 HL-256-28
2 HL-256-32
2-1/4 HL-256-36
2-1/2 HL-256-40
2-3/4 HL-256-44
3 HL-256-48
3-1/4 HL-256-52
3-1/2 HL-256-56
3-3/4 HL-256-60
4 HL-256-64
4-1/4 HL-256-68
4-1/2 HL-256-72
4-3/4 HL-256-76
5 HL-256-80
5-1/2 HL-256-88
3-1/2
3.5015 - 3.5010
4-1/8
4.1280 - 4.1275
3/4 HL-264-12 CONTACT
FACTORY
1 HL-264-16
1-1/4 HL-264-20
1-1/2 HL-264-24
1-3/4 HL-264-28
2 HL-264-32
2-1/4 HL-264-36
2-1/2 HL-264-40
2-3/4 HL-264-44
3 HL-264-48
3-1/4 HL-264-52
3-1/2 HL-264-56
3-3/4 HL-264-60
4 HL-264-64
4-1/4 HL-264-68
4-1/2 HL-264-72
4-3/4 HL-264-76
5 HL-264-80
5-1/2 HL-264-88
3-3/4
3.7515 - 3.7510
4-1/2
4.5030 - 4.5025
3/4 HL-288-12 CONTACT
FACTORY
1 HL-288-16
1-1/4 HL-288-20
1-1/2 HL-288-24
1-3/4 HL-288-28
2 HL-288-32
2-1/4 HL-288-36
2-1/2 HL-288-40
2-3/4 HL-288-44
3 HL-288-48
3-1/4 HL-288-52
3-1/2 HL-288-56
3-3/4 HL-288-60
4 HL-288-64
4-1/4 HL-288-68
4-1/2 HL-288-72
4-3/4 HL-288-76
5 HL-288-80
5-1/2 HL-288-88
6 HL-288-96
4"
4.0015 - 4.0010
4-3/4
4.7530 - 4.7525
3/4 HL-304-12 CONTACT
FACTORY
1 HL-304-16
1-1/4 HL-304-20
1-1/2 HL-304-24
1-3/4 HL-304-28
2 HL-304-32
2-1/4 HL-304-36
2-1/2 HL-304-40
2-3/4 HL-304-44
3 HL-304-48
3-1/4 HL-304-52
3-1/2 HL-304-56
3-3/4 HL-304-60
4 HL-304-64
4-1/4 HL-304-68
4-1/2 HL-304-72
4-3/4 HL-304-76
5 HL-304-80
5-1/2 HL-304-88
6 HL-304-96
6-1/2 HL-304-104
4-1/4
4.2515 - 4.2510
5"
5.0030 - 5.0025
3/4 HL-320-12 CONTACT
FACTORY
1 HL-320-16
1-1/4 HL-320-20
1-1/2 HL-320-24
1-3/4 HL-320-28
2 HL-320-32
2-1/4 HL-320-36
2-1/2 HL-320-40
2-3/4 HL-320-44
3 HL-320-48
3-1/4 HL-320-52
3-1/2 HL-320-56
3-3/4 HL-320-60
4 HL-320-64
4-1/4 HL-320-68
4-1/2 HL-320-72
4-3/4 HL-320-76
5 HL-320-80
5-1/2 HL-320-88
6 HL-320-96
6-1/2 HL-320-104
4-3/8
4.3765 - 4.3760
5-1/8
5.1280 - 5.1275
3/4 HL-328-12 CONTACT
FACTORY
1 HL-328-16
1-1/4 HL-328-20
1-1/2 HL-328-24
1-3/4 HL-328-28
2 HL-328-32
2-1/4 HL-328-36
2-1/2 HL-328-40
2-3/4 HL-328-44
3 HL-328-48
3-1/4 HL-328-52
3-1/2 HL-328-56
3-3/4 HL-328-60
4 HL-328-64
4-1/4 HL-328-68
4-1/2 HL-328-72
4-3/4 HL-328-76
5 HL-328-80
5-1/2 HL-328-88
6 HL-328-96
6-1/2 HL-328-104
7 HL-328-112
4-1/2
4.5015 - 4.5010
5-1/4
5.2530 - 5.2525
3/4 HL-336-12 CONTACT
FACTORY
1 HL-336-16
1-1/4 HL-336-20
1-1/2 HL-336-24
1-3/4 HL-336-28
2 HL-336-32
2-1/4 HL-336-36
2-1/2 HL-336-40
2-3/4 HL-336-44
3 HL-336-48
3-1/4 HL-336-52
3-1/2 HL-336-56
3-3/4 HL-336-60
4 HL-336-64
4-1/4 HL-336-68
4-1/2 HL-336-72
4-3/4 HL-336-76
5 HL-336-80
5-1/2 HL-336-88
6 HL-336-96
6-1/2 HL-336-104
7 HL-336-112
4-3/4
4.7515 - 4.7510
5-1/2
5.5030 - 5.5025
3/4 HL-352-12 CONTACT
FACTORY
1 HL-352-16
1-1/4 HL-352-20
1-1/2 HL-352-24
1-3/4 HL-352-28
2 HL-352-32
2-1/4 HL-352-36
2-1/2 HL-352-40
2-3/4 HL-352-44
3 HL-352-48
3-1/4 HL-352-52
3-1/2 HL-352-56
3-3/4 HL-352-60
4 HL-352-64
4-1/4 HL-352-68
4-1/2 HL-352-72
4-3/4 HL-352-76
5 HL-352-80
5-1/2 HL-352-88
6 HL-352-96
6-1/2 HL-352-104
7 HL-352-112
5"
5.0015 - 5.0010
5-3/4
5.7530 - 5.7525
3/4 HL-368-12 CONTACT
FACTORY
1 HL-368-16
1-1/4 HL-368-20
1-1/2 HL-368-24
1-3/4 HL-368-28
2 HL-368-32
2-1/4 HL-368-36
2-1/2 HL-368-40
2-3/4 HL-368-44
3 HL-368-48
3-1/4 HL-368-52
3-1/2 HL-368-56
3-3/4 HL-368-60
4 HL-368-64
4-1/4 HL-368-68
4-1/2 HL-368-72
4-3/4 HL-368-76
5 HL-368-80
5-1/2 HL-368-88
6 HL-368-96
6-1/2 HL-368-104
7 HL-368-112

Carr Lane Manufacturing Co.
en_797