USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
CLAMPS AND ACCESSORIES
»
PORTABLE CLAMPS
»
Shark Clamps
SHARK CLAMPS
PART NO.
MAX
OPENING
HANDLE
TYPE
A
B
C
D
E
F
L
MAXIMUM
CLAMPING FORCE
(LBS)
NO-MAR
PADS
(SET OF 4)
CL-500-SHRK
5
T
5.50
2.64
4.40
1.12
1.00
1.75
8.00
1000
CL-1-SHRK-P-SETOF4
CL-501-SHRK
STRAIGHT
11.00
200
CL-650-SHRK
6-1/2
T
6.00
3.15
5.30
1.12
1.00
1.75
9.00
1000
CL-651-SHRK
STRAIGHT
12.50
200
en_2182