USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

AIR-POWERED SWING CLAMPS

 


AIR-POWERED SWING CLAMPS – ALL THREADED
Clamping force at
100 psi air (lbs)
41 107 164 256 407
Clamp Size 3 Series 4 Series 5 Series 6 Series 7 Series
Piston Dia 20mm 32mm 40mm 50mm 63mm
Rod Dia 8mm 12mm 16mm 20mm 25mm
Max. air pressure
with standard
clamping arm (psi)
100 100 100 100 100
Min. air pressure (psi) 44 44 44 44 44
Total stroke .57 .72 1.26 1.30 1.61
Swing stroke .30 .37 .67 .71 .90
Clamping stroke .27 .35 .59 .59 .71
A 4.50 5.24 7.19 7.81 9.47
B 2.95 3.41 4.53 4.92 6.14
C 2.30 2.66 3.66 3.98 4.88
E .37 .47 .51 .51 .67
F M5 M5 1/8 BSPP 1/8 BSPP 1/4 BSPP
G M5 M5 1/8 BSPP 1/8 BSPP 1/4 BSPP
H .47 .63 .87 .87 .98
I .22 .37 .51 .51 .55
J .08 .08 .08 .08 .08
K Square .472 .630 .787 .984 1.181
L 3.84 4.31 6.02 6.26 7.80
M M30x1.5 M40x1.5 M50x1.5 M60x1.5 M80x1.5
N 1.18 1.50 1.97 2.28 2.95
O .260 .260 .354 .354 .433
P 2.36 2.56 3.15 3.35 4.33
Q M4 M6 M8 M12 M10
R .669 .906 1.181 1.575 2.165
S 1.693 1.969 2.362 2.598 3.465
T .043 .043 .043 .043 .059
U Dia .386 .386 .563 .563 .780
V Square .559 .693 1.058 1.339 1.531
W M4 x .22 deep M5 x .20 deep M5 x .28 deep M5 x .28 deep M8 x .39 deep
Weight (lbs) .5 .7 1.6 2.0 4.7
Part No.,
without
clamping arm
CW CLR-1873-
303-ASC
CLR-1874-
303-ASC
CLR-1875-
303-ASC
CLR-1876-
303-ASC
CLR-1877-
303-ASC
CCW CLR-1873-
405-ASC
CLR-1874-
403-ASC
CLR-1875-
403-ASC
CLR-1876-
403-ASC
CLR-1877-
403-ASC


ACCESSORIES
Clamp Size 3 Series 4 Series 5 Series 6 Series 7 Series
Part No.,
Flange Base
CLR-0345-
403-ASCA
CLR-0345-
404-ASCA
CLR-0345-
405-ASCA
CLR-0345-
406-ASCA
CLR-0345-
407-ASCA
Part No.,
Standard Clamping Arm
CLR-0187-
324-ASCA
CLR-0187-
424-ASCA
CLR-0187-
524-ASCA
CLR-0187-
624-ASCA
CLR-0187-
724-ASCA
Part No.,
Long Clamping Arm
CLR-3548-
355-ASCA
CLR-3548-
356-ASCA
CLR-3548-
357-ASCA
CLR-3548-
353-ASCA
CLR-3548-
358-ASCA
Part No.,
Lock Ring
CLR-300-ASCA CLR-400-ASCA CLR-500-ASCA CLR-600-ASCA CLR-700-ASCA
Part No.,
Mounting Flange
CLR-3527-
073-ASCA
CLR-3527-
044-ASCA
CLR-3527-
045-ASCA
CLR-3527-
046-ASCA
CLR-3527-
047-ASCA
Part No.,
Inductive Proximity Switch
CLR-3829-
119-PM
CLR-3829-
119-PM
CLR-3829-
119-PM
CLR-3829-
119-PM
CLR-3829-
119-PM
Part No.,
Right-Angle Plug
with Cable
CLR-3829-
099-PM
CLR-3829-
099-PM
CLR-3829-
099-PM
CLR-3829-
099-PM
CLR-3829-
099-PM
Part No.,
Hose Clamp for Switch
CLR-3829-132 CLR-3829-133 CLR-3829-120 CLR-3829-134 CLR-3829-135






Carr Lane Roemheld Mfg. Co.
en_2165