USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
HIGH-PRECISION SUPER-COMPACT VISES FOR 5-AXIS MACHINING
»
ACCESSORIES FOR HIGH-PRECISION SUPER-COMPACT VISES
»
Clamping Claws
CLAMPING CLAWS
FOR SCS-SERIES SUPER-COMPACT VISES
AND CS-SERIES COMPACT VISES
Fits vises with jaw width
80mm
120mm
Number of clamps in set
4
6
Socket-Head Cap Screw furnished
M10 x 35mm long
M10 x 35mm long
Part No., Set
CLRH-9-3917-4011-VSA
CLRH-9-3917-4061-VSA
en_2136