USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ADJUSTABLE TORQUE WRENCHES

 


TORQUE WRENCHES
SQUARE-DRIVE TYPE

Torque Adjustment Range 5 to 60 Nm
(4 to 44 ft-lbs)
20 to 120 Nm
(15 to 89 ft-lbs)
40 to 200 Nm
(30 to 148 ft-lbs)
Square-Drive Size 3/8" 1/2" 1/2"
For SCS Series Vises SCS 80 SCS 120
For MC Series Vises MC 60 MC 100 MC 125
For DS Series Vises DS 100, DS 125
Part No., Torque Wrench CLRH-9-3583-7010-VSA CLRH-9-3792-6610-VSA CLRH-9-3792-6620-VSA



DRIVE SOCKETS
For
Vise Series
MC 60
(Standard)
MC 60
(Concentric)
SCS 80 MC 100
DS 100
SSC 100 DS 125 MC 125
Square
Drive Size
3/8" 3/8" 3/8" 1/2" 1/2" 1/2" 1/2"
Hex Size 8mm 12mm 12mm 14mm 14mm 17mm 19mm
Part No.,
Drive
Socket
CLRH-1-3124-
0104-VSA
CLRH-1-3124-
0021-VSA
CLRH-1-3124-
0024-VSA
CLRH-1-3124-
0020-VSA
CLRH-1-3124-
0023-VSA
CLRH-1-3124-
0017-VSA
CLRH-1-3124-
0019-VSA

Carr Lane Roemheld Mfg. Co.
en_2133