USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WORK SUPPORTS

 

WORK SUPPORTS
THREADED BODY — FLUID ADVANCED
FOR LOW-PRESSURE HYDRAULIC SYSTEMS

Load Capacity
(lbs)
7500 psi 660 870 1200 2200
6000 psi 250 330 450 830
Plunger Dia 10mm 12mm 15mm 16mm
Stroke .25 .31 .31 .39
G Thread M26x1.5 M30x1.5 M36x1.5 M45x1.5
Part No. CLR-1947-100-WS CLR-1947-200-WS CLR-1947-300-WS CLR-1947-400-WS


ACCESSORIES
Part No., Mounting Block  CLR-0346-809-WSA CLR-0346-810-WSA CLR-0346-811-WSA CLR-0346-812-WSA

Carr Lane Roemheld Mfg. Co.
en_2330