WORK SUPPORTS
| |

|
WORK SUPPORTS LOW PROFILE—FLUID ADVANCED
| Load capacity (lbs) |
7500 psi |
4700 |
| 6000 psi |
3600 |
| 5000 psi |
2900 |
| 4000 psi |
2300 |
| 3000 psi |
1600 |
| Plunger Dia |
32mm |
| Fluid req'd (cu. in.) |
.15 |
| Max. fluid flow rate (cu. in./min.) |
128 |
Spring contact
force (lbs) |
Fully
extended |
6.7 |
Fully
retracted |
14 |
| Max. operating pressure (psi) |
7500 |
| Min. operating pressure (psi) |
1500 |
| Clamping stroke |
.47 |
| M thread |
USA |
2-3/4"-16 |
| Metric |
M68 x 2 |
| R thread x depth |
USA |
1/2-13 x .50 |
| Metric |
M12 x .47 |
| SW |
USA |
1-1/16 |
| Metric |
27mm |
| Weight (lbs) |
4.4 |
Part No., with side BSPP port
and bottom manifold port |
USA |
CLR-410-WS |
| Metric |
CLR-1914-010-WS |
Part No., with bottom
BSPP port |
USA |
CLR-420-WS |
| Metric |
CLR-1914-020-WS |
|
ACCESSORIES
|
en_1118
|