USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-BODY PUSH CLAMPS

 



THREADED-BODY PUSH CLAMPS
WITH LOCKING SUPPORT PLUNGER

Clamping force (lbs) 7500 psi 1200
6000 psi 980
5000 psi 860
4000 psi 750
3000 psi 630
Support force (lbs) 7500 psi 5800
6000 psi 4600
5000 psi 3800
4000 psi 3000
3000 psi 2200
Retention force (lbs) 7500 psi 2300
6000 psi 1800
5000 psi 1500
4000 psi 1100
3000 psi 780
Piston Dia 20mm
Fluid req'd (cu.in.) .19
Spring return force (lbs) 20
Max. operating
pressure (psi)
7500
Min. operating
pressure (psi)
750
Stroke .39
Weight (lbs) .5
Part No. CLR-1462-847-TB


ACCESSORIES
Part No., spare sealing washer CLR-3000-842-SW
Part No., radius contact bolt CLR-3614-038-CB
Part No., pointed contact bolt CLR-3614-069-CB

Carr Lane Roemheld Mfg. Co.
en_1607