USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCK CYLINDERS

 


ALUMINUM BLOCK CYLINDERS
WITH ANTI-ROTATION PLUNGER
POSITION SENSING OPTION

Push
force
(lbs)
5000 psi 6200 9700 15000
4000 psi 5000 7800 12000
3000 psi 3700 5800 9100
Pull
force
(lbs)
5000 psi 3300 3500 5500
4000 psi 2600 2800 4400
3000 psi 2000 2100 3300
Piston Dia 32mm 40mm 50mm
Allowable torque on piston (ft-lbs) 15 30 44
Allowable side force on piston (lbs) 630 990 1600
Max. operating
pressure (psi)
5000 5000 5000
A 2.95 3.35 3.94
B 2.17 2.48 2.95
B2 2.64 2.95 3.43
C 1.299 1.654 1.969
F 2.165 2.480 2.992
G Dia .413 .413 .512
G1 (both sides) .63 .67 .87
G2 (both ends) .43 .43 .51
H 1.496 1.575 1.732
M .79 .83 .83
N .87 .94 1.06
O x depth of thread M10 x .83 M12 x .79 M16 x .98
P 1/4 BSPP 1/4 BSPP 1/4 BSPP
S 2.165 2.480 2.992
T 1.378 1.575 1.772
U Dia 1.496 1.890 2.283
V Dia .787 .984 1.260
V1 Dia .7815/.7835 .9783/.9803 1.2539/1.2559
W .512 .630 .787
W1 .630 .787 .906
X .630 .748 .906
Y .315 .394 .433
Short
stroke
Stroke ±.04 25mm (.98) 25mm (.98) 25mm (.98)
L ±.04 4.84 5.43 6.18
Fluid req'd,
extend (cu. in.)
.12 .19 .30
Fluid req'd,
retract (cu. in.)
.06 .07 .11
Weight (lbs) 1.5 2.2 3.1
Part No. CLR-1564-105-BCD CLR-1565-105-BCD CLR-1566-105-BCD
Long
stroke
Stroke ±.04 50mm (1.97) 50mm (1.97) 50mm (1.97)
L ±.04 5.83 6.42 7.17
Fluid req'd,
extend (cu. in.)
.25 .38 .60
Fluid req'd,
retract (cu. in.)
.13 .14 .22
Weight (lbs) 1.8 2.8 4.2
Part No. CLR-1564-165-BCD CLR-1565-165-BCD CLR-1566-165-BCD
Extra
long
stroke
Stroke ±.04 100mm (3.94) 100mm (3.94) 100mm (3.94)
L ±.04 7.80 8.39 9.13
Fluid req'd,
extend (cu. in.)
.49 .77 1.20
Fluid req'd,
retract (cu. in.)
.26 .27 .43
Weight (lbs) 2.6 4.0 6.6
Part No. CLR-1564-195-BCD CLR-1565-195-BCD CLR-1566-195-BCD


ACCESSORIES
Part No., soft-seal port fitting CLR-9208-132-F CLR-9208-132-F CLR-9208-132-F
Part No.,
magnetic sensor
pnp CLR-3829-234-PM CLR-3829-234-PM CLR-3829-234-PM
npn CLR-3829-240-PM CLR-3829-240-PM CLR-3829-240-PM
Part No., connecting
cable with
right-angle plug
pnp CLR-3829-099-PM CLR-3829-099-PM CLR-3829-099-PM
npn CLR-3829-124-PM CLR-3829-124-PM CLR-3829-124-PM
Part No., socket-head cap screw CLR-3300-277-HCA CLR-3300-054-HCA CLR-3300-327-HCA
Part No., flat washer CLR-3511-320-BCA CLR-3511-330-BCA CLR-3511-350-BCA

Carr Lane Roemheld Mfg. Co.
en_1612