USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWING CLAMP ACCESSORIES

 

1 Series Only



2, 3, 5, 6, 7 Series



DOUBLE CLAMPING ARM (INCLUDING CARRIER)
Clamp size 1 series 2&3 series 5 series 6 series 7 series
A 2.83 5.43 7.72 8.50 9.29
B 1.10 2.32 2.95 3.35 4.13
C 1.42 1.12 1.50 1.85 2.20
D Dia 10mm 20mm 32mm 40mm 50mm
E 1.18 2.36 3.27 3.62 3.94
F max 1.57 2.52 3.11 3.11 3.86
G M6 M10 M16 M16 M20
SW 5mm 8mm 8mm 8mm
Weight (lbs) 1.0 1.8 4.6 7.0 11.5
Part No. CLR-0354-082-SCA CLR-0354-131-SCA CLR-0354-132-SCA CLR-0354-133-SCA CLR-0354-134-SCA



CARRIER ONLY
Clamp size 1 series 2&3 series 5 series 6 series 7 series
A 1.693 2.165 2.480 3.031
B .630 .906 1.102 1.339
C .295 .433 .591 .669
D Dia 20mm 32mm 40mm 50mm
E .354 .433 .472 .591
F Dia .3935/.3931 .6297/.6293 .7084/.7080 .7871/.7866
G .846 1.142 1.378 1.614
SW 5mm 8mm 8mm 8mm
 Part No.,
carrier only
CLR-0354-141-SCA CLR-0354-142-SCA CLR-0354-143-SCA CLR-0354-144-SCA

Carr Lane Roemheld Mfg. Co.
en_1228