USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
HANDLES / KNOBS / SCREW CLAMPS
»
PULL HANDLES
»
Rounded Design Tapped (Aluminum)
PULL HANDLES
ROUNDED DESIGN, ALUMINUM — TAPPED (USA)
PART NO.
A
B
D
E
F
H
J
R
CL-112-PHR-4
4.41
4.92
1/4-20
.79
1.93
.39
.51
.51
CL-128-PHR-4
5.04
5.55
2.01
CL-160-PHR-5
6.30
6.97
5/16-18
1.02
2.24
.47
.67
.67
CL-192-PHR-5
7.56
8.23
ROUNDED DESIGN, ALUMINUM — TAPPED (METRIC)
PART NO.
A
B
D
E
F
H
J
R
CLM-112-PHR-6
4.41
4.92
M6
.79
1.93
.39
.51
.51
CLM-128-PHR-6
5.04
5.55
2.01
CLM-160-PHR-8
6.30
6.97
M8
1.02
2.24
.47
.67
.67
CLM-192-PHR-8
7.56
8.23
en_1815