USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
SWING CLAMPS
»
SWING CLAMP ACCESSORIES
»
Long Clamping Arms (Tapped)
SWING CLAMP ACCESSORIES
1 Series Only
2, 3, 5, 6, 7 Series
LONG CLAMPING ARM — TAPPED
Clamp size
1 series
2 & 3 series
5 series
6 series
7 series
A
1.65
2.95
4.53
5.51
7.01
B
—
.63
.87
1.10
1.57
C
—
1.26
1.89
2.36
3.07
D
.472
.630
.906
1.102
1.339
E
1.02
1.97
2.95
3.74
4.72
F
.39
.63
.98
1.18
1.57
G thread
USA
—
3/8-16
5/8-11
—
3/4-10
Metric
M6
M10
M16
M16
M20
H max.
1.57
2.52
3.11
3.11
3.86
Weight (lbs)
.2
.4
1.5
4.4
5.6
Part No.
USA
—
CLR-
301
-SCA
CLR-
501
-SCA
—
CLR-
701
-SCA
Metric
CLR-
0354-057
-SCA
CLR-
0354-001
-SCA
CLR-
0354-003
-SCA
CLR-
0354-042
-SCA
CLR-
0354-005
-SCA
ACCESSORIES
Part No.,
mounting screw
CLR-3300-918-SCA
—
—
—
—
Part No.,
washer
CLR-3301-279-SCA
—
—
—
—
en_1225