USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROTARY COUPLINGS

 


FOUR PASSAGE—STANDARD
Type Standard Pressure Low Pressure
Max. operating pressure (psi) 7500 3600
Min. operating pressure (psi) 1450 150
Internal leakage (cu.in./hr.) .04 .04
Weight (lbs) 12 12
Part No. CLR-9284-005-F CLR-9284-006-F



FOUR PASSAGE—WITH LEAKAGE RECIRCULATION
Type Standard Pressure Low Pressure
Max. operating pressure (psi) 7500 3600
Min. operating pressure (psi) 1450 150
Internal leakage (cu.in./hr.) Leakage returned Leakage returned
Weight (lbs) 14 14
Part No. CLR-9284-105-F CLR-9284-106-F


Carr Lane Roemheld Mfg. Co.
en_1180