| |

|
PARALLEL-SLIDE SELF-CENTERING CLAMPS
Clamping Force per Jaw Fsp at height Y (lbs) |
7500 psi |
650 |
1200 |
2000 |
| 6000 psi |
520 |
930 |
1600 |
| 5000 psi |
430 |
780 |
1400 |
| 4000 psi |
350 |
620 |
1100 |
| 3000 psi |
260 |
470 |
820 |
| Piston Dia |
12mm |
16mm |
20mm |
| Max. fluid req'd (cu. in.) |
0.06 |
.12 |
.23 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
| Max. stroke per jaw |
.236 |
.276 |
.315 |
| A |
2.44 |
2.91 |
3.54 |
| B |
3.23 |
3.54 |
4.13 |
| C |
2.17 |
2.56 |
2.95 |
| D Dia |
.8661/.8656 (22mm) |
.9449/.9444 (24mm) |
1.0236/1.0231 (26mm) |
| D1 Dia |
.2367/.2364 (6mm) |
.3156/.3152 (8mm) |
.3156/.3152 (8mm) |
| D2 Dia |
.2367/.2364 (6mm) |
.2367/.2364 (6mm) |
.3156/.3152 (8mm) |
| E |
1.22 |
1.46 |
1.77 |
| E1 ± .0008 |
1.5748 |
1.5748 |
1.9685 |
| E2 ± .0039 |
.2756 |
.3543 |
.4331 |
| F |
.512 |
.630 |
.787 |
| G |
M6 x .39 deep |
M8 x .43 deep |
M10 x .51 deep |
| H |
2.205 |
2.559 |
2.992 |
| H1 |
1.22 |
1.34 |
1.65 |
| H2 |
2.165 |
2.520 |
2.953 |
| I |
.472 |
.551 |
.669 |
| K |
.472 |
.551 |
.669 |
| K1 ± .0008 |
.8661 |
1.0236 |
1.2205 |
| K2 |
1.26 |
1.496 |
1.772 |
| K3 |
2.047 |
2.441 |
2.874 |
| L |
2.461 |
2.894 |
3.346 |
| M |
.787 |
.866 |
1.063 |
| O |
.63 |
.75 |
.83 |
| O1 |
.51 |
.59 |
.59 |
| P |
1.02 |
1.18 |
1.46 |
| R |
.906 |
1.102 |
1.339 |
| U (3x) |
M6 x 60mm long |
M8 x 70mm long |
M10 x 80mm long |
| V |
.157 |
.197 |
.197 |
| V1 |
.197 |
.236 |
.236 |
| V2 |
.197 |
.197 |
.236 |
| V3 |
.35 |
.35 |
.28 |
| V4 |
.12 |
0 |
0 |
| W |
.1972/.1967 (5mm) |
.2365/.2360 (6mm) |
.3154/.3148 (8mm) |
| Z |
.087 |
.098 |
.118 |
| Weight (lbs) |
3.8 |
6.0 |
9.7 |
| Part No. |
CLR-4316-120-VS |
CLR-4316-160-VS |
CLR-4316-200-VS |
|

|
| Fsp Max (lbs) |
650 |
1200 |
2000 |
| Max. stroke per jaw |
.236 |
.276 |
.315 |
| P |
1.02 |
1.18 |
1.46 |
| S |
1.378 |
1.614 |
1.870 |
| T |
1.142 |
1.339 |
1.555 |
| Y |
.79 |
.94 |
1.10 |
|

|
DIMENSIONS FOR CUSTOMER-MADE ARMS
| Fsp Max (lbs) |
650 |
1200 |
2000 |
| I +/-.008 |
.472 |
.551 |
.669 |
| K1 +/-.0008 |
.8661 |
1.0236 |
1.2205 |
| K2 +/-.008 |
1.260 |
1.496 |
1.772 |
| V2 -0/+.039 |
.197 |
.197 |
.236 |
| W |
.1969/.1973 (5mm) |
.2362/.2367 (6mm) |
.3150/.3156 (8mm) |
| Z -0/+.020 |
.087 |
.098 |
.118 |
|